L5962

Active

Multiple linear/switching voltage regulator

Download datasheet

Product overview

Description

L5962 is a very versatile device exploiting BCD technology characteristics to provide a complete set of regulated voltages covering all the needs of a car-radio set.

In standby condition the device guarantees extremely low quiescent current (90 μA max -40 ˚C < T < 85 ˚C) and minimum operating voltage (4.5 V using an external Schottky diode for the back-up function).

  • All features

    • Step-down synchronous switching voltage regulator
      • Internal high-side/ Low-side NDMOS
      • 1.2 < Vout < 8 V selectable through external resistors
      • 1.2/2.5 A load current selected through dedicated pin
      • 185 kHz free-run frequency
      • SYNC function (220 < fsw < 400 kHz)
    • Linear regulators
      • 3.3/5 V @ 150 mA standby regulator selected through dedicated pin (VSTBYSEL)
      • 5/8.5 V @ 350 mA switched linear regulator enabled and selected through I2C bus (VLR1)
      • 3.3/10 V @ 1 A switched linear regulator enabled and selected through I2C bus (VLR2)
    • 2 High side drivers (0.5 V max drop @ 0.5 A) enabled through I2C bus and equipped with protection circuit against:
      • short to ground and battery
      • loss of ground and battery
      • unsupplied short to battery
    • Reset function with configurable delay (RST, RSTDLY)
    • I2C bus
    • Enable pin to drive switching regulator and I2C bus logic
    • Under/over voltage battery detector (VBATVW)
      • Under voltage threshold adjustable through dedicated pin (LVWIN)
    • Load dump protection
    • Independent thermal protection on all regulators

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.