L4949ED-E

NRND

Automotive Multifunction Very Low Drop Voltage Regulator

Download datasheet Order Direct

Product overview

Description

The L4949ED-E and L4949EP-E are monolithic

integrated 5V voltage regulators with a very low

dropout output and additional functions as power- on reset and input voltage sense. They are

designed for supplying the microcomputer

controlled systems especially in automotive applications.

  • All features

    • AEC-Q100 qualified
    • ECOPACK®: lead free and RoHS compliant
    • Operating DC supply voltage range 5 V - 28 V
    • Transient supply voltage up to 40 V
    • Extremely low quiescent current in standby
    • High precision standby output voltage 5V±1%
    • Output current capability up to 100 mA
    • Very low dropout voltage less than 0.5 V
    • Reset circuit sensing the output voltage
    • Programmable reset pulse delay with external capacitor
    • Voltage sense comparator
    • Thermal shutdown and short circuit protections

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.