L9949

NRND

Door actuator driver

Download datasheet

Product overview

Description

The L9949 is a microprocessor controlled power interface for automotive applications. It is realized in multipower BCD60III technology. Up to three DC motors and one grounded resistive load can be driven with its three half bridges, one full bridge and one highside driver power outputs. The integrated standard serial peripheral interface (SPI) controls all operation modes (forward, reverse, brake and high impedance). All diagnostic informations are available via the SPI.

  • All features

    • OVERLOAD DIAGNOSTIC FOR ALL OUTPUTS
    • OPEN LOAD DIAGNOSTIC FOR ALL OUTPUTS
    • CURRENT MONITOR OUTPUT FOR FULL BRIDGE AND HIGHSIDE DRIVER
    • ALL OUTPUTS SHORT CIRCUIT PROTECTED
    • ONE FULL BRIDGE FOR 6A LOAD (ron = 150m)
    • ONE HIGHSIDE DRIVER FOR 6A LOAD (ron = 100m)
    • THREE HALF BRIDGES FOR 1.6A LOAD (ron = 800m)
    • SERIAL PERIPHERAL INTERFACE (SPI) TO MICROCONTROLLER
    • ALL OUTPUTS OVER TEMPERATURE PROTECTED
    • VERY LOW CURRENT CONSUMPTION IN STANDBY MODE (I S< 6µA, typ. Tj≤85°C)

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.