TDA7375AV

Active

2 x 37 W dual/quad power amplifier for car radio

Download datasheet Order Direct

Product overview

Description

The TDA7375AV is a technology class AB car radio amplifier able to work either in dual bridge or quad single ended configuration.

The exclusive fully complementary structure of the output stage and the internally fixed gain guarantee the highest possible power performances with extremely reduced component count.

The on-board clip detector simplifies gain compression operation. The fault diagnostics makes it possible to detect mistakes during car radio set assembly and wiring in the car.

  • All features

    • High output power capability
      • 2 x 43 W max./4 Ω
      • 2 x 37 W/4 Ω EIAJ
      • 2 x 26 W/4 Ω @14.4 V, 1 kHz, 10 %
      • 4 x 7 W/4 Ω @14.4 V, 1 kHz, 10 %
      • 4 x 12 W/2 Ω @14.4 V, 1 kHz, 10 %
    • Minimum external components count:
      • No bootstrap capacitors
      • No Boucherot cells
      • Internally fixed gain (26 dB BTL)
      • Standby function (CMOS compatible)
    • No audible pop during standby operations
    • Diagnostics facility for:
      • Clipping
      • Out to GND short
      • Out to VSshort
      • Soft short at turn-on
      • Thermal shutdown proximity
    • Protections:
      • Output AC/DC short circuit: to GND, to VS and across the load
      • Soft short at turn-on
      • Overrating chip temperature with soft thermal limiter
      • Load dump voltage surge
      • Very inductive loads
      • Fortuitous open GND
      • Reversed battery
      • ESD

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.