L9637

Active

Monolithic bus driver with ISO9141 Interface

Download datasheet Order Direct

Product overview

Description

The L9637 is a monolithic integrated circuit containing standard ISO 9141 compatible interface functions.

  • All features

    • Defined OFF output status in undervoltage condition and VS or GND interruption
    • K output current limitation, typ. IK = 60 mA
    • High input impedance for open VS or GND connection
    • Controlled output slope for low EMI
    • Defined K output OFF for TX input open
    • Defined output ON status of LO or RX for open LI or K inputs
    • EMI robustness optimized
    • Integrated pull up resistors for TX, RX and LO
    • Overtemperature shut down function Selective to K-I/O pin
    • Bidirectional K-I/O pin with supply voltage dependent input threshold
    • Operating power supply voltage range 4.5 V ≤ VS ≤ 36 V (40 V for transients)
    • Standby mode with very low current consumption ISSB ≤ 1 mA @ VCC ≤ 0.5 V
    • Reverse supply (battery) protected down to VS ≥ -24 V
    • TTL compatible TX input
    • Wide input and output voltage range -24 V ≤ VK ≤ VS
    • Low quiescent current in off condition ISOFF = 120 µA

Circuit Diagram

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.