Product overview

Description

The STEVAL-PCC009V2 board implements an IBU universal interface (IBUUI), which is an STM32x-based USB-to-serial interface bridge consisting of a configurable 10-pin interface and a 30-pin interface.

The STM32x microcontroller is used as an interface between the PC and another end system. Various communication peripherals are multiplexed with GPIOs, ADC and PWM channels in both the 10-pin and 30-pin interfaces.

With these interfaces, there is a provision to connect a device which can communicate using I2C, SPI and UART. Thus, the IBUUI tool allows users to connect a serial communication-based device to a PC. At the same time, it allows user control of some GPIOs available in 10-pin and 30-pin interfaces, and sets them to input/output mode as per application requirements.

  • All features

    • Supports two modes:
      • application mode: the PC GUI allows SPI, I2C and UART interfacing and control of the communication parameters
      • DFU mode: allows the user to change the firmware if required to suit specific applications
    • Board power supplied through a USB Mini B-type connector
    • DLL files provided to allow users to create a customized PC GUI
    • RoHS compliant

You might also like...

The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy of the device with industry requirement domains (IRD)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.