STM3240G-EVAL

NRND

Evaluation board with STM32F407IG MCU

Download databrief

Product overview

Description

The STM3240G-EVAL evaluation board is a complete demonstration and development platform for the STM32F407IGH6 high-performance 32-bit microcontroller with ARM®Cortex®-M4F processor.

The full range of hardware features on the board helps users to evaluate all the peripherals (USB-OTG HS, USB-OTG FS, Ethernet, motor-control, CAN, microSD™-card, smartcard, USART, audio-DAC, RS-232, IrDA (up to board MB786 C-07), SRAM, ST-MEMS, EEPROM and others) and to develop applications.

The in-circuit ST-LINK/V2 tool can easily be used for JTAG and SWD interface debugging and programming.

  • All features

    • STM32F407IGH6 microcontroller
    • 16-Mbit SRAM
    • microSD™ memory-card slot (card provided)
    • Boot from user Flash memory, system memory or SRAM
    • ISO/IEC 14443 smartcard Type-A and Type-B support
    • I2C-bus interface for compatible 64-Kbit EEPROMs, ST MEMSs and I/O expanders
    • IEEE 802.3-2002-compliant Ethernet connector
    • Two CAN-2.0 A/B channels on the same D-subminiature connector
    • RS-232 communications
    • IrDA transceiver (up to board version MB786 C-07)
    • USB-OTG (HS and FS) ports with Micro-AB connectors
    • Induction-motor control connector
    • I2S audio DAC, stereo audio jack for headset
    • 3.2" 240x320 TFT color LCD with touch screen
    • 4 colored LEDs
    • Camera module and extension connector for ST-camera plug-in
    • Joystick with 4-direction control and selector
    • Reset, wakeup, tamper and user buttons
    • RTC with backup battery
    • Extension connector for daughterboard or wire-wrap board
    • JTAG, SW and trace debug support
    • Embedded ST-LINK/V2
    • Five options for 5-V power supply: power jack, USB-FS connector, USB-HS connector, via ST-LINK/V2 or daughterboard

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.