Product overview

Description

The STM32F3DISCOVERY allows users to easily develop applications with the STM32F3 Series mixed-signal microcontroller based on the Arm® Cortex®-M4. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32F303VCT6, it includes an ST-LINK/V2 or ST-LINK/V2-B embedded debug tool, accelerometer, gyroscope and e-compass ST MEMS, USB connection, LEDs and push-buttons.

  • All features

    • STM32F303VCT6 microcontroller featuring 256‑Kbyte Flash memory and 48‑Kbyte RAM in an LQFP100 package
    • USB FS
    • ST MEMS motion sensor, 3-axis digital output gyroscope
    • ST MEMS system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor
    • Ten LEDs:
      • LD1 (red) for 3.3 V power on
      • LD2 (red/green) for USB communication
      • Eight user LEDs: LD3/10 (red), LD4/9 (blue), LD5/8 (orange) and LD6/7 (green)
    • 1 user and reset push-buttons
    • Board connectors:
      • USB FS Mini-B connector
      • ST-LINK Mini-B USB connector
      • Extension header for all LQFP100 I/Os for quick connection to prototype board and easy probing
    • Flexible power-supply options:
      • ST-LINK USB connector or USB FS connector
      • External 3 V or 5 V supply voltage
    • On-board debugger/programmer ST-LINK/V2 for PCB version A or B, or ST-LINK/V2-B for PCB version C and newer:
      • Debug port
      • Mass storage and Virtual COM port with ST-LINK/V2-B only
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and STM32CubeIDE

You might also like...

The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy of the device with industry requirement domains (IRD)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.