Product overview
Description
The STM32F103xx medium-density performance line family incorporates the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 20 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer two 12-bit ADCs, three general purpose 16-bit timers plus one PWM timer, as well as standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs, an USB and a CAN.
The devices operate from a 2.0 to 3.6 V power supply. They are available in both the –40 to +85°C temperature range and the –40 to +105 °C extended temperature range. A comprehensive set of power-saving mode allows the design of low-power applications.
The STM32F103xx medium-density performance line family includes devices in six different package types: from 36 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.
These features make the STM32F103xx medium-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.
-
All features
- Arm® 32-bit Cortex®-M3 CPU core
- 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
- Single-cycle multiplication and hardware division
- Memories
- 64 or 128 Kbytes of Flash memory
- 20 Kbytes of SRAM
- Clock, reset and supply management
- 2.0 to 3.6 V application supply and I/Os
- POR, PDR, and programmable voltage detector (PVD)
- 4 to 16 MHz crystal oscillator
- Internal 8 MHz factory-trimmed RC
- Internal 40 kHz RC
- PLL for CPU clock
- 32 kHz oscillator for RTC with calibration
- Low-power
- Sleep, Stop and Standby modes
- VBAT supply for RTC and backup registers
- 2x 12-bit, 1 µs A/D converters (up to 16 channels)
- Conversion range: 0 to 3.6 V
- Dual-sample and hold capability
- Temperature sensor
- DMA
- 7-channel DMA controller
- Peripherals supported: timers, ADC, SPIs, I2Cs and USARTs
- Up to 80 fast I/O ports
- 26/37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
- Debug mode:
- Serial wire debug (SWD) and JTAG interfaces
- Seven timers
- Three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- 16-bit, motor control PWM timer with dead-time generation and emergency stop
- Two watchdog timers (independent and window)
- SysTick timer 24-bit downcounter
- Up to nine communication interfaces
- Up to two I2C interfaces (SMBus/PMBus®)
- Up to three USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
- Up to two SPIs (18 Mbit/s)
- CAN interface (2.0B Active)
- USB 2.0 full-speed interface
- CRC calculation unit, 96-bit unique ID
- Packages are ECOPACK®
- Arm® 32-bit Cortex®-M3 CPU core
Circuit Diagram
You might also like...
Recommended for you
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 13 Aug 2024 | 13 Aug 2024 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F103R8H6 | Active | TFBGA 64 5x5x1.2 P 0.5 mm | Industrial | Ecopack2 | |
STM32F103R8H6TR | Active | TFBGA 64 5x5x1.2 P 0.5 mm | Industrial | Ecopack2 | |
STM32F103R8H7 | Active | TFBGA 64 5x5x1.2 P 0.5 mm | Industrial | Ecopack2 | |
STM32F103R8T6 | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F103R8T6TR | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F103R8T7 | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F103R8T7TR | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32F103R8T7TR | Active | 3.2193 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 64 10x10x1.4 mm | Tape and Reel | MALAYSIA | 3A991.a.2 | NEC | -40 | 105 |
| 4 |
|
|
|
|
| 51 |
|
| 2 | 3 | 16 |
|
| 1 |
| ||||
STM32F103R8H7 | Active | 3.2193 / 10k | 2 distributors | TFBGA 64 5x5x1.2 P 0.5 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 105 |
| 4 |
|
|
|
|
| 50 |
|
| 2 | 3 | 15 |
|
| 1 |
| ||||
STM32F103R8T7 | Active | 3.2193 / 10k | 2 distributors | LQFP 64 10x10x1.4 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 105 |
| 4 |
|
|
|
|
| 51 |
|
| 2 | 3 | 16 |
|
| 1 |
| ||||
STM32F103R8H6 | Active | 3.0087 / 10k | distributors No availability of distributors reported, please contact our sales office | TFBGA 64 5x5x1.2 P 0.5 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 |
| 4 |
|
|
|
|
| 50 |
|
| 2 | 3 | 15 |
|
| 1 |
| ||||
STM32F103R8H6TR | Active | 3.0087 / 10k | distributors No availability of distributors reported, please contact our sales office | TFBGA 64 5x5x1.2 P 0.5 mm | Tape and Reel | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 |
| 4 |
|
|
|
|
| 50 |
|
| 2 | 3 | 15 |
|
| 1 |
| ||||
STM32F103R8T6TR | Active | 3.0087 / 10k | 4 distributors | LQFP 64 10x10x1.4 mm | Tape and Reel | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 |
| 4 |
|
|
|
|
| 51 |
|
| 2 | 3 | 16 |
|
| 1 |
| ||||
STM32F103R8T6 | Active | 3.0087 / 10k | 6 distributors | LQFP 64 10x10x1.4 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 |
| 4 |
|
|
|
|
| 51 |
|
| 2 | 3 | 16 |
|
| 1 |
|
STM32F103R8T7TR Active
STM32F103R8H7 Active
STM32F103R8T7 Active
STM32F103R8H6 Active
STM32F103R8H6TR Active
STM32F103R8T6TR Active
STM32F103R8T6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors