Product overview
Description
The TDA7269A is class AB Dual Audio Power amplifier assembled in the Multiwatt package, specially designed for high quality sound application as Hi-Fi music centers and stereo TV sets.
-
All features
- SHORT CIRCUIT PROTECTION TO GND
- STAND-BY FEATURE (LOW Iq)
- WIDE SUPPLY VOLTAGE RANGE UP TO +20V
- HHIGH OUTPUT POWER 14+14W @THD = 10%, RL= 8Ω, VS =±16V
- SPLIT SUPPLY
- MUTE (POP FREE)
- THERMAL OVERLOAD PROTECTION
- NO POP AT TURN-ON/OFF