Arm®Cortex®‑Mプロセッサをベースとする汎用32bitマイクロコントローラのSTM32ファミリは、より柔軟かつ自由なアプリケーション開発を実現します。高性能、リアルタイムの処理能力、デジタル信号処理(DSP)、低消費電力 / 低電圧動作、コネクティビティなどのさまざまな機能を集積した製品により、開発をサポートします。
業界標準のArm® Cortex®コアをベースとするSTM32ファミリでは、プロジェクト開発を支援するさまざまなツールやソフトウェアが提供されています。小規模なプロジェクトからプラットフォーム全体の構築まで、幅広いアプリケーションに最適なマイコンです。
Arm® Cortex®-Mコアのメリットについての詳細をご確認ください。

STM32 MCU Developer Zone
STM32マイコンの開発者向け総合ページ
推奨製品
Dual USB functionality for enhanced performance
The first Wi-Fi coprocessor series
NPU-accelerated, Cortex-M55 STM32 microcontrollers
Low-power Bluetooth® Low Energy 5.3 communications
Entry-level 32-bit MCU for cost-sensitive applications
注目ビデオ
This demo showcases: An edge AI computer vision use case, leveraging the ST Neural-ART accelerator™ NPU, the MIPI CSI-2 camera interface, and the dedicated ISP designed for accelerating and optimizing the camera output and pipeline. Different high-performance graphical user interfaces utilizing the NeoChrom GPU and JPEG Codec to accelerate most graphics operations.
Replace traditional segment displays with modern graphical display solutions using STM32 MCUs: STM32G0, STM32C0, STM32U0, STM32WB and STM32H5.
推奨コンテンツ
STM32Cube tools further simplify STM32 programming and testing

Easily boost your productivity by using STM32CubeProgrammer and STM32CubeMonitor to program, debug, and optimize STM32 code.
STM32CubeProgrammer comes with new data manipulation schemes and key provisioning features that help streamline your design process.
Monitor the performance data of your embedded applications remotely, with STM32CubeMonitor. No coding required!
製品型番 | 概要 | サプライヤ | Licence type | サポート機器 | ||||
---|---|---|---|---|---|---|---|---|
No data available in table |
Recommended Tools & Software
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator