Product overview
Description
L9961 is part of a complete battery pack monitoring, balancing, and protecting system for Li-Ion and Li-Polymer cells in 3, 4 or 5 series configurations. The L9961 uses a high precision ADC to provide cell voltage, stack voltage and temperature conversion via external NTC. Voltage monitoring functions are cyclically performed with a programmable loop time. Stack current is also monitored via a high accuracy CSA, continuously running and performing also Coulomb counting. Cell balancing is available and can be simultaneously activated on all cells. IC configuration and information exchange for SOC/SOH estimation are performed via I2C peripheral. The IC also integrates a dual pre-driver programmable in both HS/LS configurations for driving pack relays. L9961 also implements battery pack fuse protection to prevent fire and explosion hazards. A 3.3 V regulator with a high current capability is available for supplying pack controller and other external circuitry in both standby and normal operation modes. The IC protects the battery pack against over/under voltage conditions and monitors for over/under temperature. It also features protection against overcurrent (both directions) and short-circuit in discharge events. Safety-relevant configurations can be stored in the internal NVM to avoid re-programming the device at each wake-up.
-
All features
- 2 μA shipment - DEEP SLEEP mode current and 5 μA standby consumption (with VREG LDO active) standby consumption (with VREG LDO active)
- Integrated 3.3 V VREG LDO for supplying MCU and LEDs
- Measures cell voltage (3 to 5 cells), with over/undervoltage detection and balance undervoltage protection
- 12-bit voltage measurement with maximum error of ±15 mV in the [1.5 – 4.5] V range, for -40 °C < TJ < 105 °C
- Measures stack voltage, with over/under voltage detection and plausibility check vs. sum of cells
- Measures pack temperature via NTC, with over/undertemperature detection
- Ratiometric temperature measurement with ±0.8% max. gain error in the [0.2 – VREG] V range, for -40 °C < TJ < 105 °C
- Measures battery current, with Coulomb counting, overcurrent (both directions) and short-circuit in discharge protection.
- 16-bit signed current measurement with 0.1% full scale error at room temperature
- I2C peripheral for device programming and data transfers over I2C bus
- Cell balancing supporting up to 70 mA per cell
- Dual configurable HS/LS predriver for pack relay management
- Pack fuse management
- Embedded NVM for configuration parameters storage
- High hotplug robustness
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L9961TR | Active | VFQFPN 5X5X1 32L P0.5 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L9961TR | | | 5 distributors |
L9961TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors