Product overview
Description
The LSM303C is a system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.
The LSM303C has linear acceleration full scales of ±2 g / ±4 g / ±8 g and a magnetic field full scale of ±16 gauss.
The LSM303C includes an I2C serial bus interface that supports standard and fast mode (100 kHz and 400 kHz) and an SPI serial standard interface.
The system can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection.
The magnetic and accelerometer blocks can be enabled or put into power-down mode separately.
The LSM303C is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
All features
- 3 magnetic field channels and 3 acceleration channels
- ±16 gauss magnetic full scale
- ±2/±4/±8 g selectable acceleration full scale
- 16-bit data output
- SPI / I2C serial interfaces
- Analog supply voltage 1.9 V to 3.6 V
- Power-down mode / low-power mode
- Programmable interrupt generators for free-fall, motion detection and magnetic field detection
- Embedded temperature sensor
- Embedded FIFO
- ECOPACK®, RoHS and “Green” compliant
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 17 Jul 2014 | 17 Jul 2014 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Jun 2024 | 21 Jun 2024 | ||
7.4 | 28 Jan 2025 | 28 Jan 2025 |
Design Notes & Tips (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Jan 2022 | 24 Jan 2022 | ||
3.1 | 05 Dec 2022 | 05 Dec 2022 | ||
1.0 | 12 Dec 2018 | 12 Dec 2018 | ||
3.0 | 26 May 2023 | 26 May 2023 | ||
3.1 | 05 Dec 2022 | 05 Dec 2022 | ||
1.1 | 21 Jan 2021 | 21 Jan 2021 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 23 Jun 2020 | 23 Jun 2020 | ||
12.21 | 09 Dec 2021 | 09 Dec 2021 |