Product overview
Description
The STM8S-DISCOVERY helps you to discover the STM8S features and to develop and share your own application.
Even though the STM8S-DISCOVERY is built around an STM8S105C6T6, it allows evaluation of the main features of all the STM8S Access line MCUs. It includes an embedded debugger ST-Link, and a touch sensing button.
The STM8S-DISCOVERY simply plugs into a PC through a standard USB cable. Numerous applications are available from the STM8S-DISCOVERY web page.
-
All features
- STM8S105C6T6 microcontroller, 32 KB Flash, 2 KB RAM, 1 KB EEPROM
- Powered by USB cable between PC and STM8S-DISCOVERY
- Selectable power of 5 V or 3.3 V
- Touch sensing button
- User LED
- Extension header for all I/Os
- Wrapping area for users own application
- Embedded ST-Link
- USB interface for programming and debugging
- SWIM debug support
Featured Videos
We asked Christophe the following questions: - How is ST engaged in the 8-bit MCU market ? - What benefits does the STM8 bring? - What applications are suitable for STM8 (no change) - What kind of ecosystem does STM8 have?
STM8S-DISCOVERY: 2 minutes to convince you
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 27 Sep 2016 | 27 Sep 2016 |
Application Notes (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.9 | 02 Nov 2023 | 02 Nov 2023 | ||
1.4 | 24 Oct 2016 | 24 Oct 2016 | ||
1.5 | 13 Feb 2023 | 13 Feb 2023 | ||
1.4 | 03 Jan 2017 | 03 Jan 2017 | ||
1.3 | 27 Oct 2016 | 27 Oct 2016 | ||
1.4 | 13 Feb 2023 | 13 Feb 2023 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 15 Jan 2025 | 15 Jan 2025 |
User Manuals (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.5 | 06 Feb 2025 | 06 Feb 2025 | ||
1.0 | 14 Feb 2015 | 14 Feb 2015 | ||
3.4 | 23 Apr 2023 | 23 Apr 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
18.10 | 13 Jan 2016 | 13 Jan 2016 |
License Agreement (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 21 Sep 2016 | 21 Sep 2016 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 Aug 2017 | 21 Aug 2017 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.