The STM32 family of 32-bit microcontrollers based on the Arm Cortex®-M processor is designed to offer new degrees of freedom to MCU users. It offers products combining very high performance, real-time capabilities, digital signal processing, low-power / low-voltage operation, and connectivity, while maintaining full integration and ease of development.
The unparalleled range of STM32 microcontrollers, based on an industry-standard core, comes with a vast choice of tools and software to support project development, making this family of products ideal for both small projects and end-to-end platforms.
Read more about the benefits of Arm Cortex-M processor cores.
![](/content/dam/category-pages/stm32-32-bit-arm-cortex-mcus/arm_cortex_mcu_portfolio_new.jpg)
![](/content/dam/category-pages/stm32-32-bit-arm-cortex-mcus/stm32armcortexmcu-responsive-portfolio_new.png)
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
Featured Videos
Recommended for you
STM32Cube tools further simplify STM32 programming and testing
![](/content/ccc/fragment/product_related/family_information/family_promotion/group0/d7/2a/1f/02/fc/17/49/af/longpromo_fm141_stm32cube_image/files/longpromo_fm141_stm32cube_image.jpg/jcr:content/translations/en.longpromo_fm141_stm32cube_image.jpg)
Easily boost your productivity by using STM32CubeProgrammer and STM32CubeMonitor to program, debug, and optimize STM32 code.
STM32CubeProgrammer comes with new data manipulation schemes and key provisioning features that help streamline your design process.
Monitor the performance data of your embedded applications remotely, with STM32CubeMonitor. No coding required!
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
![](/etc/clientlibs/st-site-cx/media/app/images/edesign/thermalElectrical.png)