CATEGORIES

Power transistors

MDmesh DM2 series

The MDmesh™ DM2 series are ST's latest MOSFETs with fast-recovery body diode, optimized for full-bridge phase-shifted ZVS topologies.

These 400 V - 650 V power MOSFETs feature a very low reverse recovery charge and time (Qrr, Trr) and show up to 40% lower RDS(on) compared to the previous generation. High dV/dt ruggedness (40 V/ns) allows reliable performance even when exposed to large voltage transients such as noise and harmonics on AC power lines. Our fast-recovery diode MOSFETs belong to the STPOWER family.

STPOWER MOSFET key features and benefits

  • Improved intrinsic diode reverse recovery time (Trr) for increased efficiency
  • Higher dV/dt capability for improved system reliability
  • AEC-Q101-qualified 400 V, 500 V, 600 V and 650 V super-junction MOSFETs for automotive applications

Our wide STPOWER product portfolio, combined with state-of-the art packaging and protections for high reliability and safety, helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

fast recovery body diode