CATEGORIES

PFC controllers

ST power factor correction controllers operate in transition mode (TM) and continuous current mode (CCM), and are suitable for a wide-range-mains operation. In systems where high current capability (provided by CCM operation) and the affordability of TM operation are both required, ST proposes a third solution based on a proprietary and patented solution:  fixed off time (FOT). This method is based on a simple modification of a standard TM PFC controller operation, and requires just a few additional passive parts with no significant extra costs.

All transition mode PFC controllers have an internal multiplier that significantly reduces the internal total harmonic distortion (THD), making SMPS more efficient and thus compliant with EN61000-3-2 and other energy-saving regulations.

These devices embed advanced protection features, which make SMPS more robust and compact, requiring fewer external components. These features include output overvoltage, brown-out, feedback disconnection and boost inductor saturation protection.

The high voltage start-up capability, present in the L6564H and L6563H, helps improve the SMPS standby efficiency in systems that do not include the auxiliary power supply.

Configurable high-efficiency interleaved PFC digital controller

ST has extended its portfolio of digital controllers with the STNRGPF01, a three-channel interleaved CCM PFC controller. Ideal for high power applications (above 1 kW), it delivers the flexibility and high efficiency of digital power without the technical challenges and time to develop custom DSP code. It can be easily and quickly configured using ST’s eDesignSuite online design environment. Simply enter the converter specs and run the configurator to generate the schematic, BoM, and downloadable firmware to configure the IC.

Main characteristics

  • Up to 3-channel interleaved boost PFC
  • Configurable phase-shedding strategy to maintain high efficiency across all load conditions
  • Flexible frequency (up to 300 kHz) to control either an IGBT or MOSFET output stage
  • I2C and UART interfaces for monitoring and control

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets