Product overview
Description
The PWD13F60 is a high-density power driver integrating gate drivers and four N-channel power MOSFETs in dual half bridge configuration.
The integrated power MOSFETs have low RDS(on) of 320 mΩ and 600 V drain-source breakdown voltage, while the embedded gate drivers high side can be easily supplied by the integrated bootstrap diode. The high integration of the device allows to efficiently drive loads in a tiny space.
The PWD13F60 device accepts a supply voltage (VCC) extending over a wide range and is protected by means of low-voltage UVLO detection on the supply voltage.
The input pins extended range allows an easy interfacing with microcontrollers, DSP units or Hall effect sensors.
The device is available in a compact VFQFPN package.
-
All features
- Power system-in-package integrating gate drivers and high-voltage power MOSFETs
- Low RDS(on) = 320 mΩ
- BVDSS = 600 V
- Suitable for operating as
- Full bridge
- Dual independent half bridges
- Wide driver supply voltage down to 6.5 V
- UVLO protection on supply voltage
- 3.3 V to 15 V compatible inputs with hysteresis and pull-down
- Interlocking function to prevent cross conduction
- Internal bootstrap diode
- Outputs in phase with inputs
- Very compact and simplified layout
- Flexible, easy and fast design
- Power system-in-package integrating gate drivers and high-voltage power MOSFETs
Circuit Diagram
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
PWD13F60 | Active | QFN 10X13 | Industrial | Ecopack2 | 15 | 2021-01-01T00:00:00.000+01:00 | |
PWD13F60TR | Active | QFN 10X13 | Industrial | Ecopack2 | 15 | 2021-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
PWD13F60TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
PWD13F60 | | | distributors No availability of distributors reported, please contact our sales office |
PWD13F60TR Active
PWD13F60 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors