Compact and robust motor driver with integrated 500V power stage

For 3-phase brushless DC motors

pwd5t60

Save 70% PCB space with gate driver, power MOSFETs, bootstrap diodes & protection in a single package

Save 70% PCB space with gate driver, power MOSFETs, bootstrap diodes & protection in a single package

Designed for 3-phase BLDC motors and application up to 500V, the PWD5T60 integrates a gate driver and six power MOSFETs. With an RDS(on) of only 1.38Ω, the power devices help achieve an outstanding appliance energy rating. This highly integrated device efficiently drives loads with a reduced footprint, making PWD5T60 the optimal solution for space-constrained applications.

Key features

  • Wide input supply voltage range: 9 to 20 V
  • Integrated zero-drop bootstrap diodes
  • Comparator for fast overcurrent protection
  • Overtemperature protection
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Matched propagation delay for all channels
  • UVLO function on low-side and high-side
  • Interlocking and deadtime functions
  • Dedicated enable pin
  • Very compact and simplified layout

Application examples

inverter

3-phase inverters

pump

Pumps

air-conditioner

Home appliances

compressor

Refrigerator compressors

Related products

Complete 3-phase inverter reference design for 100 W fan and pump applications

Complete 3-phase inverter reference design for 100 W fan and pump applications

The EVLPWD-FAN-PUMP accelerates the development of robust, energy-efficient fans and pumps. This compact circle-shaped board (80 mm âŒ€) is built around PWD5T60 3-phase motor driver and an STM32G0 Arm® Cortex®-M0+ MCU .

evlpwd5t60

Advanced PWD5T60 evaluation board with support for single- or three-shunt current sensing topologies

Advanced PWD5T60 evaluation board with support for single- or three-shunt current sensing topologies

The EVLPWD5T60 evaluation board is a 3-phase power board that allows to evaluate all of the PWD5T60 features. It can be connected to an STM32 Nucleo board through the X-NUCLEO motor control connector expansion board.

Webinar

Revolutionizing motor control with integrated technology