Rad-hard LVDS

All tools & software typesMinify

On top of its robust rad-hard LVDS series of 400 Mbit/s LVDS drivers, receivers, and cross-point switches, featuring a very large input common-mode range from –4 to +5 V, supporting ESD up to 8 kV and cold-sparing/fail-safe operation, ST is proud to achieve 600 Mbps with a new 2.5 V LVDS driver, thanks to its 130nm CMOS technology already proven in Space.

Designed using ST radiation-hardening design rules, they can withstand up to 300 krad (Si) total ionization dose (TID). Immune to single-event latch-up (SEL) up to 135 MeV.cm2/mg, our rad-hard LVDS series ensures best-in-class robustness to single-event transient and upset (SET/SEU), thus meeting the requirements of satellite applications.

Our LVDS series is available in hermetic ceramic packages and meets the most stringent radiation immunity standards and qualification criteria to be included in QML-V.

 

LVDS communication up to 600 Mbps and 2.5 V power supply domain