Product overview
Description
The SCLT3 series is an octal industrial digital input IC which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for Type 1, Type 2, or Type 3 inputs as per IEC 61131-2 with few external components.
The SCLT3 series includes a serial interface which translates, conditions and serializes the data to CMOS-compatible signals through SPI. Combining its daisy-chaining capability with its accurate current limitation, the SCLT3 series enhances the I/O module’s density by cutting the power dissipation and reducing the number of optocouplers.
The SCLT3 series can be evaluated thanks to the STEVAL-IFP030V1 evaluation board. For detailed application guidelines refer to AN2846.
-
All features
- Eight current-sinking digital inputs with serializer
- Enables inputs to meet type 1, 2 and 3 characteristic of IEC 61131-2 standard
- Adjustable and accurate input current limitation for low power and heat dissipation:
- 2.35 mA typ for Type 1 and Type 3
- Integrated glitch and debounce filter with selectable delay time: 20 µs to 3 ms for EMC robustness
- 35 V reverse polarity capable
- SPI-Compatible Serial Interface 8-bit
- Optional 16-bit mode with parity check, and diagnostics (temperature alarm, voltage alarms)
- Daisy-Chain SPI to reduce isolation channels
- 5 V voltage regulator
- Energyless Field-Side LED drivers for visual status indication
- Operating ambient temperature range from -40 °C to 105 °C
- Packages
- HTSSOP-38 – 500 µm pitch
- QFN-48L – 500 µm pitch
- Complies with the following standards:
- IEC 61000-4-2 level 4: ±15 kV (air discharge)
- IEC 61000-4-2 level 4: ±8 kV (contact discharge)
- IEC 61000-4-5 Surge ±1 kV /42 Ω with minimum 1 kΩ pulse resistor at field inputs
You might also like...
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 25 Aug 2023 | 25 Aug 2023 |
Application Notes (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
2.0 | 09 Jan 2023 | 09 Jan 2023 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
1.3 | 18 Feb 2022 | 18 Feb 2022 | ||
3.0 | 23 Feb 2023 | 23 Feb 2023 |
Technical Notes & Articles (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2021 | 28 Jan 2021 | ||
1.0 | 01 Oct 2020 | 01 Oct 2020 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 05 Apr 2022 | 05 Apr 2022 | ||
1.0 | 05 Jun 2023 | 05 Jun 2023 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Mar 2023 | 28 Mar 2023 | ||
1.0 | 06 Mar 2023 | 06 Mar 2023 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 06 Aug 2019 | 06 Aug 2019 | |
ZIP | 1.0 | 21 Jun 2021 | 21 Jun 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SCLT3-8BQ7-TR | Active | QFN-48L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SCLT3-8BQ7-TR | | | distributors No availability of distributors reported, please contact our sales office |
SCLT3-8BQ7-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors