STM-STUDIO-STM32

NRND
Design Win

STM Studio run-time variables monitoring and visualization tool for STM32 microcontrollers

Get Software Download databrief

Product overview

Description

STMicroelectronics STM Studio helps debug and diagnose STM32 applications while they are running by reading and displaying their variables in real-time.

Running on a PC, STM Studio interfaces with STM32 MCUs via the standard ST-LINK development tools.

STM Studio is a non-intrusive tool, preserving the real-time behavior of applications.

STM Studio perfectly complements traditional debugging tools to fine tune applications. It is well suited for debugging applications which cannot be stopped, such as motor control applications.

Different graphic views are available to match the needs of debugging and diagnosis or to demonstrate application behavior.

  • All features

    • Runs on PCs with Microsoft®Windows XP, Vista and Windows 7 OS
    • Connects to any STM32 via ST-LINK (JTAG or SWD protocols)
    • Reads on-the-fly (non intrusive) variables from RAM while application is running
    • Parses DWARF debugging information in the ELF application executable file
    • Two types of viewer:
      • Variable viewer: real-time waveforms, oscilloscope-like graphs
      • TouchPoint viewer: association of two variables, one on the X axis, one on the Y axis
    • Possibility to log data into a file, and replay later (exhaustive record display, not real-time)

Get Software

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeMonitor

      Active

      Monitoring tool to test STM32 applications at run-time

      STM32 performance and debuggers ST
      STM32CubeMonitor

      Description:

      Monitoring tool to test STM32 applications at run-time

      STM32CubeProg

      Active

      STM32CubeProgrammer software for all STM32

      STM32 programmers ST
      STM32CubeProg

      Description:

      STM32CubeProgrammer software for all STM32