STM32Cube MCU & MPU Packages

STM32Cube MCU & MPU packages are part of the STM32Cube ecosystem.

For every STM32 MCU and MPU series, they offer all the required embedded software bricks to operate the available set of peripherals.

    STM32Cube MCU and MPU packages for each individual STM32 MCU and MPU series include:
    • The hardware abstraction layer (HAL) enabling portability between different STM32 devices via standardized API calls
    • Low-layer (LL) APIs, a lightweight, optimized, expert-oriented set of APIs designed for both performance and runtime efficiency
    • A collection of middleware components including RTOS, USB library, file system, TCP/IP stack, touch-sensing library, or graphics library (depending on the STM32 series)
    • RF stacks such as Bluetooth® Low Energy 5.4, OpenThread, Zigbee 3.0, LoRaWAN®, and Sigfox, which are specific to every STM32 wireless series
    • For STM32 MPUs only, the BSP drivers are based on HAL drivers and provide an API set for the evaluation board and third-party components