CATEGORIES

STM32F0x0 Value Line

The STM32F0x0 microcontrollers feature an Arm® Cortex®-M0 core and run at speeds up to 48 MHz. While achieving the STM32’s lowest ever price point, the STM32F0x0 line comes with a full set of performing peripherals, such as fast 12-bit ADC, advanced and flexible timers, calendar RTC and communication peripherals such as the I²C, USART and SPI and USB.

This combination easily outperforms existing 8-bit architectures and allows all application designers to benefit from the simplicity and efficiency of a state-of-the-art 32-bit core.
The STM32F0x0 Value line covers many memory and pin count combinations with only few competitive devices and thus further enhances the overall cost efficiency of your projects.

Application designers starting with the STM32F030 benefit from being able to upgrade to any of the devices in the powerful STM32 portfolio at any time with an extraordinary degree of reusability of tools and application software.