CATEGORIES

Microcontrollers & microprocessors

STM32H7R7/7S7

All tools & software typesMinify

Run MPU-like GUIs on a microcontroller

The STM32H7R7/S7 line is a bootflash-based MCU powered by a Cortex®-M7 core running up to 600 MHz, with 64 Kbytes of user bootflash, 620 Kbytes of flexible SRAM, and 32 x 32 Kbytes of cache with Flex ECC.

The STM32H7R7/S7 line supports high speed external memory interfaces with XiP and is offered in 5 different packages to achieve the best performance at the lowest cost. The dedicated graphics line enables MPU-like GUIs thanks to NeoChrom GPU, JPEG codec, and LTDC, with minimum CPU interventions.

Home appliance

Achieve MPU-like GUIs on an MCU

  • NeoChrom GPU accelerating 2D and 2.5D GUIs, JPEG CODEC for smooth MJPEG videos
  • Intelligent DMA architectures between memory/GPU/display limiting CPU load to 5-10%
  • Run up to HD resolution

More design freedom

  • Unlimited external memory capacity
  • FMC (parallel interface for NAND, NOR, SDRAM), 2 serial xSPI interfaces at 200 MHz DTR (1-16 bit) and eMMC for connecting any type of memory
  • 64 Kbytes bootflash (Userflash) and 620 Kbytes of flexible SRAM including TCM for 0-wait access required in the real time applications

Ready for future security directives

  • PSA and SESIP3 target certifications, including on-the-fly decrypt and encrypt from external memories (MCE), secure boot, and life cycle management
  • Most secure Cortex®-M7 based STM32 available

MPU-like applications on a real-time cost-effective MCU

  • 600 MHz bootflash MCU (3174 CoreMark and 1284 DMIPS)
  • Real-time execution from internal & external memories
  • 2 x USB-FS/HS with USB Type-C® power delivery (UCPD) & I3C
  • Integrated power management (PMIC)

Applications

Leverage the STM32H7R7/S7 graphic capabilities to create advanced GUI applications. Design advanced user interfaces for diverse applications, including security systems, kitchen appliances, therapy equipment, and more.

Insustrial arm pictogram
IoT for Smart Industry applications
  • Gateways
  • Robotics
  • Security systems
  • Sensor fusion
  • Point of sales
Screen pictogram
Smart homes
  • Kitchen appliances
  • Vacuum cleaners
  • Robot lawn movers
  • Air purifiers
  • Thermostats
Heart broken pictogram
Medical and healthcare
  • Digital health
  • Medical imaging
  • Therapy equipment

Discover our portfolio

The STM32H7R7/S7 graphics MCU line enriches the STM32 product portfolio with more performance, advanced GFX, and state-of-the-art security, available in many package options.

STM32H7R7/7S7 graphics line product portfolio

Benefits

  • Best-in-class graphics performance
  • Increased design freedom for software & hardware engineers
  • Reach the highest level of security offered on the STM32H7
  • Flexible memory architecture with internal and external code protection
  • The most cost-effective STM32H7 available
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
Macronix OctaFlash provides high-performance memory for STM32H7RS MCUs
Looking for accessible graphics at a lower cost?
STM32H7Sx: First Arm Cortex-M7 certified SESIP3!