ST’s ultra-low-power MCU platform is based on a proprietary ultra-low-leakage technology and optimized design.
STM32 ultra-low-power microcontrollers offer designers of energy-efficient embedded systems and applications a balance between performance, power, security, and cost effectiveness.
Applications
- Advanced HMI
- POS Point of sales
- Metering
- Sensors
- Medical and Healthcare
- Home appliance
- White goods
- Advanced HMI
- Door locks
- Smoke detectors
- Gateways
- e-bike
- EV charging
- Wearables
- Speaker, Smart speaker, and Audio Hub
Product types
series
This STM32U3 series offers best-in-class low-power consumption, based on Arm® Cortex®-M33 core. It is the first STM32 based on near-threshold technology, reducing the dynamic consumption drastically. It enables robust security to safeguard sensitive and mission-critical applications, with two new security mechanisms.
series
The STM32U5 series offers advanced power-saving microcontrollers, based on Arm® Cortex®-M33 to meet the most demanding performance requirements. The series also adds the state-of-the-art features which are required in today’s applications, including advanced cyber security with hardware-based protection, and graphics accelerators for rich graphical user interfaces.
series
The STM32L5 series enhanced security features leverage the Arm® Cortex®-M33 and its TrustZone® for Armv8-M. Thanks to this new core and the new ST ART Accelerator™ (which also supports external memory), the STM32L5 reaches 443 CoreMark.
series
series
series
series
Read more about the benefits of the 32-bit Arm® Cortex®-M processor for MCUs here
Discover our STM32 Ultra-low power MCUs product portfolio

Key benefits
Complete and consistent ultra-low power family
- From entry-level range to advanced range
- From 8 KB to 4 MB of Flash
- From Cortex®-M0+ up to Cortex®-M33
- Pin-to-pin compatible family
- Extended temperature range
High energy efficiency
- Innovative power management features
- Various low-power modes
- Very efficient dynamic run mode
Featured Videos
Recommended for you
Understanding the STM32U585 security configurations to fully benefit from SESIP and PSA certifications
STM32U585 is an open, general-purpose microcontroller offering specific security features that meet PSA Level-3 & SESIP 3 standards. To learn how to use the SESIP / PSA-certified configuration of the STM32U585 and to understand the security functions covered by these certificates, read our dedicated resources that will guide you during your development.
|