CATEGORIES

Microcontrollers & microprocessors

STM32MP1 series

STM32MP1 microprocessor series from single Arm® Cortex®-A7 up to dual Arm® Cortex®-A7 and Cortex®-M4 cores

A general-purpose microprocessor portfolio enabling easy development for a broad range of applications, the STM32MP1 series has the ability to support multiple and flexible applications, achieving the best performance and power figures at any time.

    The STM32MP1 microprocessor portfolio comes in two main configurations:
  • STM32MP13x product line helps optimize the energy consumption and reduce costs while offering certified security for entry level Linux, bare metal or RTOS-based systems.
  • STM32MP15x product line offers heterogeneous processing to support Linux and real-time applications.

The STM32MP1 series has been designed to meet the increasing demand for security in Industry 4.0, smart city and smart home applications. Beyond security, the series helps efficiently reduce energy consumption and cost.

The STM32MP1 extensive ecosystem offers many benefits. Developers can leverage OpenSTLinux, an open-source Linux distribution package, as well as the STM32Cube firmware. In addition, developers can access to a wide range of ST tools and ST partner resources, get local support and use global distribution channels.

Applications

The STM32MP1 meets a wide range of requirements, addressing the industrial, smart city, smart home, retail, medical, health, and wellness markets.

  • Factory Automation/PLC
  • Industrial HMI
  • Industrial Gateway
  • Robotics
  • POS Terminals
  • Pin pad
  • Cash Registers
  • Barcode/QR Code readers
  • Label/Tag/Fiscal Printers
  • Smart Thermostat
  • Smart home Gateway
  • White goods
  • Small Appliances
  • Metering
  • Data Concentrator Power grid
  • EV charging
  • Access Control
  • Alarm/Security Control panel
  • Home use Medical Devices
  • Patient Monitoring
  • Patient Diagnostic Devices
Conferencing Room Equipment
Others
  • Conferencing Room Equipment
  • Asset Tracking
  • Vehicle OBD

Product types

The STM32MP1 series is available in six different lines, which are, on one hand STM32MP15x pin-to-pin compatible, and on the other hand STM32MP13x pin-to-pin compatible. Each line comes with a security option (cryptography and secure boot).

STM32MP131
Single Cortex-A7 core up to 1Ghz, Ethernet.
STM32MP133
Single Cortex-A7 core up to 1Ghz, CAN FD, Dual Ethernet.
STM32MP135
Single Cortex-A7 core up to 1Ghz, camera, dual Ethernet, and LCD parallel interface.
STM32MP151
Single Cortex-A7 core up to 800 MHz, Cortex-M4 core at 209 MHz.
STM32MP153
Dual Cortex-A7 cores up to 800 MHz, Cortex-M4 core at 209 MHz and CAN FD.
STM32MP157
Dual Cortex-A7 cores up to 800 MHz, Cortex-M4 core at 209 MHz, 3D GPU, DSI display interface and CAN FD.

Discover our portfolio

Stm32mp1 portfolio

Benefits

  • Fast and easy porting application software thanks to mainlined open-source Linux distribution with Android support available via partners.
  • STM32Cube firmware and embedded software libraries help developers easily get started with the same STM32Cube toolset, including GCC-based IDEs, STM32CubeProgrammer, and STM32CubeMX (DRAM interface tuning tool included for easy configuration of the DRAM subsystem).
  • An optional 3D graphics processing unit (GPU) provided for advanced HMI development.
  • Rich set of digital and analog peripherals to perform a wider range of tasks, and adaptable to a wide range of applications, improving performance and efficiency.
  • Advanced security features with certifications supporting security functions for IoT, industrial, and payment applications.
  • Optimized bill of materials (BOM) thanks to high integration, packages compatible with low-cost PCB technologies (down to 4-layer plated-through hole (PTH) PCBs) and a dedicated Power Management IC (PMIC)
  • Advanced tools from ST and Partners to evaluate, load, and debug
  • An extensive third-party ecosystem
Discover our scalable solutions to boost the development of MPU-based systems
STM32MPU WIKI
User guide for beginners and experts
STM32MP157F-EV1: the new Evaluation Board
running at 800MHz