CATEGORIES

Microcontrollers & microprocessors

STM32MP2 series

STM32MP2 microprocessor series with up to dual Arm Cortex®-A35 and Cortex®-M33 cores

The STM32MP2 series can now support you to design richer applications with enhanced performance more security and advanced edge AI capabilities:

The series is specifically designed to fit the needs of Industry 4.0 applications, including smart factories, cities, and buildings, as well as for advanced HMI applications.

0:00 / 0:29
0:00 / 0:29

This second generation of STM32 application processors opens the door to higher performances with a 64-bit platform now, specifically designed for industrial applications requiring chip robustness in a connected and secure environment.

    The STM32MP2 supports the growth of connected applications with extended connectivity:
  • Ethernet switch
  • TSN support
  • PCIe
  • USB3
  • LVDS, DSI, and parallel as display interfaces
  • Camera interfaces (CSI, parallel), with image signal processor (ISP)

This product offers advanced edge AI capabilities with its NPU accelerator and the flexibility to run AI applications on either the CPU, GPU, or NPU. Additionally, it supports high-end edge computing use cases, such as machine vision, through its multimedia capabilities. This is enabled by the whole ST edge AI ecosystem offer.

It supports a wide junction temperature range, from - 40°C to 125°C, making it ideal for industrial and harsh environments.

Applications

Ev chargers pictogram
EV chargers
Industrial arm pictogram
Industrial and factory automation
Screen pictogram
Smart homes
Metering pictogram
Metering

Product types

The STM32MP2 series is available in seven different lines, which are pin-to-pin compatible. Each line features a security option (cryptography and secure boot with TrustZone®). The STM32MP2 product lines feature up to dual Arm Cortex®-A35 cores operating at up to 1.5 GHz, along with an Arm Cortex®-M33 core at 400 MHz.

The STM32MP2 lines come in four packages: TFBGA 436 (18x18 mm), TFBGA 361 (16x16 mm), VFBGA 424 (14x14 mm), and VFBGA 361 (10x10 mm).
The STM32MP2 series offers a set of hardware to help you get started with your design.

STM32MP257

3 Ethernet ports, 3 FD-CAN, H.264 enc/dec, 3D GPU, AI/NN, LVDS/DSI display interfaces, security features (option)

Find products
STM32MP255

2 Ethernet ports, 3 FD-CAN, H.264 enc/dec, 3D GPU, AI/NN, LVDS/DSI display interfaces, security features (option)

Find products
STM32MP253

2 Ethernet ports, 3 FD-CAN, security features (option)

Find products
STM32MP251

1 Ethernet port, security features (option)

Find products
STM32MP235

2 Ethernet ports, 2 FDCAN interfaces, H.264 decoding, a 3D GPU, AI/NN capabilities, LVDS/DSI display interfaces, and security features (option)

Find products
STM32MP233

2 Ethernet ports, 2 FDCAN interfaces and security features (option)

Find products
STM32MP231

Single Ethernet port and security features (option)

Find products

Discover our portfolio

Product lines Arm Cortex®-A35 Arm Cortex®-M33 AI NPU GPU LVDS/DSI FD-CAN Ethernet ports
STM32MP257 2 1 * * 3 3
STM32MP255 2 1 * * 3 2
STM32MP253 2 1 3 2
STM32MP251 1 1 1
STM32MP235 2 1 * * 2 2
STM32MP233 2 1 2 2
STM32MP231 1 1 1

Benefits

Enhanced security

  • Advanced security features with certifications supporting security functions for IoT and industrial applications (SESIP3 certification target, TrustZone® on Arm Cortex®-A & Cortex®-M, secure isolation for edge confidential computing)

Supporting ecosystem for faster development

  • Fast and easy application software porting thanks to the mainlined open-source Linux distribution based on Yocto: OpenSTLinux Android distribution
  • STM32Cube toolset: STM32CubeMX (including code generation for Linux on Arm Cortex®-A35 and STM32Cube firmware on Arm Cortex®-M33), GCC-based IDEs and STM32CubeProgrammer with signing tools

High integration

  • Optimized bill of materials (BOM) thanks to high integration, packages compatible with low-cost PCB technologies (down to 4-layers plated-through hole -PTH-PCBs) and a dedicated Power Management IC (STPMIC25)

An extensive third-party ecosystem

Effortlessly tune your image signal processor and enhance CMOS image quality with STM32 ISP IQTune.