CATEGORIES

STM32WBA series

The STM32WBA MCU series offers designers performance, efficiency, and flexibility. It embeds large memory to sustain both applications and connectivity activities, coming with up to 2 Mbytes of flash memory and up to 512 Kbytes of RAM. A smart set of peripherals like ADC, touch sensing, and timers make this product a self-sufficient application wireless MCU.

  • High data rate to ensure fast and reliable data transfer
  • Multi-protocol flexibility (Bluetooth® Low Energy 5.4, IEEE 802.15.4 communication protocols, Zigbee®, Thread and Matter)
  • Long range capability to enlarge communication range
  • High output power to increase communication range thanks to +10 dBm of output power
  • Low-power messaging capability to extend battery lifetime

Based on the Arm® Cortex®-M33 core running at 100 MHz with TrustZone® technology, the STM32WBA series provides a high level of security, protecting data, IPs, and preventing hacks or device cloning.

Discover our portfolio:

Product types:

Benefits

Enhanced wireless performance

  • Multiple protocols supported (Bluetooth® Low Energy 5.4 including audio, IEEE 802.15.4 communication protocols, Zigbee®, Thread and Matter)
  • Best-in-class +10 dBm output power

Improved efficiency

  • Increase battery life with the advertising extension for efficient device communication
  • Ensure fast and reliable data transfer for seamless connectivity

Advanced security

  • Protect your IP and increase privacy protection based on SESIP3 device capability (compliant with the current regulation)

Faster time-to-market

  • Accelerate your time-to-market by leveraging the market-proven STM32Cube ecosystem

Development tools for STM32WBA series

STM32WBA6G-DK1
Discovery kit
NUCLEO-WBA65RI
Nucleo board
STM32CubeWBA
STM32CubeMCU Package
STM32 developer zone banner STM32 MCU developer zone
Next generation of short-range wireless MCUs!
Multiprotocol, audio streaming, enhanced security