CATEGORIES

Microcontrollers & microprocessors

STM8 8-bit MCUs

ST's 8-bit microcontroller platform is implemented around a high-performance 8-bit core and a state-of-the-art set of peripherals. This platform is manufactured using an ST-proprietary 130 nm embedded non-volatile memory technology.
The STM8 allows fast and safe development through enhanced stack pointer operations, advanced addressing modes and new instructions.

The 8-bit microcontroller platform supports four product series:

Your next 8-bit MCU is a 32-bit!

STM8 MCUs now available in 8-pin package!

The STM8 Series expands our product portfolio in smaller pin count packages, introducing two part numbers in a SO8 package.

  • STM8S001 offers an outstanding set of features with top-notch core processing speed, system control, memory size, communication peripherals, and analog functions.
  • STM8L001 targets low-voltage and power-efficient designs, providing minimalist yet essential feature set.
  • STM8L050 delivers economy and performance for resource-constrained products.
  • STM8-SO8-DISCO lets users evaluate all three STM8 variants currently available in the popular 8-pin SO8 package.

Configure easily your STM8 MCU using our free configuration tool with user-friendly GUI, the STM8CubeMX. Including several intuitive wizards to help significantly reduce development effort, time and cost. STM8CubeMX is available for Windows®, Linux®and macOS® operating systems.