STM8SVLDISCOVERY

NRND

Discovery kit with STM8S003K3 MCU

Download databrief

Product overview

Description

The STM8SVLDISCOVERY is a quick start evaluation board which helps the user to discover the STM8S Value line features and to develop applications. It includes everything required for beginners and experienced users to get started quickly.

Even though the STM8SVLDISCOVERY is built around an STM8S003K3T6, it allows evaluation of the main features of all the STM8S Value line MCUs. It includes an ST-LINK embedded debug tool.

The STM8SVLDISCOVERY simply plugs into a PC through a standard USB cable. Numerous applications are available from the www.st.com/stm8svldiscovery web page.

  • All features

    • STM8S003K3T6 microcontroller, 8-Kbyte Flash memory, 1-Kbyte RAM, 128-byte EEPROM
    • Powered by USB cable between PC and STM8SVLDISCOVERY
    • Selectable power of 5 V or 3.3 V
    • User button
    • User LED
    • Extension header for all I/Os
    • Wrapping area for user applications
    • Embedded ST-LINK
    • USB interface for programming and debugging
    • SWIM debug support

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.