Product overview
Description
The Device is a monolithic integrated high voltage, high current four channel driver designed to accept standard DTL or TTL logic levels and drive inductive loads (such as relays solenoides, DC and stepping motors) and switching power transistors.
To simplify use as two bridges each pair of channels is equipped with an enable input. A separate supply input is provided for the logic, allowing operation at a lower voltage and internal clamp diodes are included.
This device is suitable for use in switching applications at frequencies up to 5 kHz.
The L293D is assembled in a 16 lead plastic packaage which has 4 center pins connected together and used for heatsinking
The L293DD is assembled in a 20 lead surface mount which has 8 center pins connected together and used for heatsinking.
-
All features
- INTERNAL CLAMP DIODES
- 600mA OUTPUT CURRENT CAPABILITY PER CHANNEL
- ENABLE FACILITY
- 1.2A PEAK OUTPUT CURRENT (non repetitive) PER CHANNEL
- LOGICAL \"0\" INPUT VOLTAGE UP TO 1.5 V (HIGH NOISE IMMUNITY)
- OVERTEMPERATURE PROTECTION
Circuit Diagram
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 19 Sep 2016 | 19 Sep 2016 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Jun 2024 | 18 Jun 2024 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - L293D
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L293D | Active | PDIP 16 | Industrial | Ecopack1 | - | 2025-01-01T00:00:00.000+01:00 | |
L293DD | Active | SO-20 | Industrial | Ecopack2 | - | 2025-01-01T00:00:00.000+01:00 | |
L293DD013TR | Active | SO-20 | Industrial | Ecopack2 | - | 2025-01-01T00:00:00.000+01:00 |
Marketing Status
Package
PDIP 16
Grade
Industrial
RoHS Compliance Grade
Ecopack1
Marketing Status
Package
SO-20
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||
L293D | | | Available at distributors Distributor availability of L293D
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L293DD | | | Available at distributors Distributor availability of L293DD
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L293DD013TR | | | Available at distributors Distributor availability of L293DD013TR
Distributor reported inventory date: | | | | Buy from Distributor | |
L293D Active
Part Number:
L293D
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L293DD Active
Part Number:
L293DD
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L293DD013TR Active
Part Number:
L293DD013TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors