Product overview
Description
STPM801 offers integrated hot swap, soft start and oring protections. It protects loads from high voltage transients, limiting and regulating the output during an overvoltage event, such as load dump, by controlling the voltage drop across an external N-channel MOSFET.
The STPM801 also monitors the input supply to protect in case of overvoltage (OV) and undervoltage (UV) conditions.
An integrated ideal diode controller drives a second MOSFET (the oring) to replace a Schottky diode for reverse input protection and output voltage holdup. The STPM801 controls the forward voltage drop across the MOSFET and minimizes reverse current transients in case of fault like power source failure, brownout or input short.
STPM801 offers a set of features to support applications that need to fulfill functional safety requirements as defined by automotive Safety Integrity Level (ASIL) A-B-C-D depending on application TSR.
-
All features
- AEC-Q100 qualified
- Single channel
- Wide input voltage range: 4 V to 65 V
- Reverse input protection -65 V
- 2 external N-channel MOSFET pre-drivers
- One soft start feature
- One oring feature
- Quiescent current < 50 μA if WAKE low
- Integrated charge pump
- Input overvoltage protection
- Input undervoltage protection
- Output overcurrent protection
- Complies with the 16750 AC ripple test requirements (50 Hz - 25 kHz)
- Adjustable soft start with external capacitor
- Developed according to ISO 26262 to support ASIL D application
You might also like...
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPM801-TR | Active | VFQFN 5X5X0.9 32+4L WETT. FLANKS | Automotive Safety | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STPM801-TR | Active | 3.696 / 1k | 4 distributors | VFQFN 5X5X0.9 32+4L WETT. FLANKS | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 150 |
STPM801-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors