Product overview
Description
The STSPIN240 is a dual brush DC motor driver integrating a low RDS(ON) power stage in a small QFN 3 x 3 mm package.
Both the full-bridges implement an independent PWM current controller with fixed OFF time.
The device is designed to operate in battery-powered scenarios and can be forced in a zero-consumption state, allowing a significant increase in battery life.
The STSPIN240 offers a complete set of protection including overcurrent, overtemperature and short-circuit protection.
-
All features
- Operating voltage from 1.8 to 10 V
- Maximum output current 1.3 Arms
- RDS(ON) HS + LS = 0.4 Ω typ.
- Current control with adjustable off-time
- Full protection set
Non-dissipative overcurrent protection Short-circuit protection Thermal shutdown - Energy saving and long battery life with standby consumption less than 80 nA
You might also like...
Recommended for you
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 18 Sep 2023 | 18 Sep 2023 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Oct 2024 | 31 Oct 2024 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Apr 2025 | 04 Apr 2025 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
02.2018 | 18 Jul 2022 | 18 Jul 2022 | ||
1.0 | 18 Jun 2024 | 18 Jun 2024 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STSPIN240 | Active | VFQFPN 16 3x3x1.0 | Industrial | Ecopack2 | 15 | 2024-01-01T00:00:00.000+01:00 | |
STSPIN240
Package:
VFQFPN 16 3x3x1.0Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STSPIN240 | Active | 1.1212 / 1k | 2 distributors | VFQFPN 16 3x3x1.0 | Tape and Reel | THAILAND | EAR99 | NEC | -40 | 150 |
STSPIN240 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors