Product overview
Description
The STuW81300 includes a dual architecture frequency synthesizer (Fractional-N and Integer- N), four low phase noise VCOs with a fast automatic center frequency calibration providing a very wide frequency range, from 1.925 GHz to 16 GHz, with a single device.
The STuW81300 optimizes size and cost of the final application by the integration of low noise LDO voltage regulators and internally matched broadband RF outputs.
Additional features include a crystal oscillator core, external VCO mode, output mute function and low power mode to trade current consumption with phase noise performance and/or output level.
-
All features
- Output frequency range: 1.925 GHz to 16 GHz
- RF out 1 (VCO, VCO÷2): 1.925-8.0 GHz
- RF out 2 (VCO x 2): 7.7-16.0 GHz
- Very low noise
- Normalized phase noise floor: -227 dBc/Hz
- VCO phase noise (6.0 GHz): -131 dBc/Hz @ 1 MHz offset
- Noise floor (6.0 GHz): -158 dBc/Hz
- Phase noise (12 GHz): -125 dBc/Hz @ 1 MHz offset
- Noise floor (12 GHz): -154 dBc/Hz
- Integrated VCOs with fast automatic center frequency calibration
- External VCO option with 5 V charge pump
- Fundamental VCO rejection at doubler output higher than 20 dB
- Internally broadband matched RF outputs delivering +6 dBm @6 GHz and +4 dBm @12 GHz single-ended
- Integrated low noise LDOs
- Maximum phase detector frequency: 100 MHz
- Exact frequency mode
- Differential reference clock input (LVDS and LVECPL compliant) supporting up to 800 MHz
- Integrated reference crystal oscillator core
- R/W SPI interface
- Logic compatibility/tolerance 1.8 V/3.3 V
- Supply voltage: 3.0 V to 5.4 V
- Small size exposed pad VFQFPN36 package 6x6x1.0 mm
- Process: BICMOS 0.25 µm SiGe
- Output frequency range: 1.925 GHz to 16 GHz
Circuit Diagram
You might also like...
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 18 Mar 2022 | 18 Mar 2022 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 May 2017 | 26 May 2017 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STUW81300T | Active | VFQFPN 36 6x6x1.0 mm | Industrial | Ecopack2 | |
STUW81300TR | Active | VFQFPN 36 6x6x1.0 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STUW81300T | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
STUW81300TR | | | distributors No availability of distributors reported, please contact our sales office |
STUW81300T Active
STUW81300TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors