STW81200

NRND

Wide Band Frac-Integer-N Integrated Synthesizer

Download datasheet Order Direct

Product overview

Description

The STW81200 is a dual architecture frequency synthesizer (Fractional-N and Integer-N), that features three low phase-noise VCOs with a fundamental frequency range of 3.0 GHz to 6.0 GHz and a programmable dual RF output divider stage which allows coverage from 46.875 MHz to 6 GHz.

The STW81200 optimizes size and cost of the final application thanks to the integration of low- noise LDO voltage regulators and internally-matched broadband RF outputs.

The STW81200 is compatible with a wide range of supply voltages (from 3.0 V to 5.4 V) providing to the end user a very high level of flexibility which trades off excellent performance with power dissipation requirements. A low-power functional mode (software controlled) gives an extra power saving.

Additional features include crystal oscillator core, external VCO mode and output-mute function.

  • All features

    • Output frequency range: 46.875 to 6000 MHz
    • Very low noise
      • Normalized in band phase noise floor: -227 dBc/Hz
      • VCO phase noise: -135 dBc/Hz @ 1 MHz offset, 4.0 GHz carrier
      • Noise floor: -160 dBc/Hz
    • Dual architecture frequency synthesizer: Fractional-N and Integer-N
    • Integrated VCOs with automatic center frequency calibration
    • Programmable RF output dividers by 1/2/4/8/16/32/64
    • Dual RF Output broadband matched with programmable power level and mute function
    • External VCO option with 5 V charge pump
    • Integrated low noise LDO voltage regulators
    • Maximum phase detector frequency: 100 MHz
    • Exact frequency mode
    • Fast lock and cycle slip reduction
    • Differential reference clock input (LVDS and LVECPL compliant) supporting up to 800 MHz
    • 13-bit programmable reference frequency divider
    • Programmable charge pump current
    • Digital lock detector
    • Integrated reference crystal oscillator core
    • R/W SPI interface
    • Logic compatibility/tolerance 1.8 V/3.3 V
    • Low power functional mode
    • Supply voltage: 3.0 V to 5.4 V
    • Small size exposed pad VFQFPN36 package 6 x 6 x 1.0 mm
    • Process: BICMOS 0.25 μm SiGe

Circuit Diagram

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.