STiH206

Obsolete

Advanced HD AVC processor with integrated low power standby controller for entry market

Download databrief

Product overview

Description

The STiH206 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across all networks (cable/satellite/DTT/x-DSL/IP) worldwide, and is suitable both for operator markets (with advanced security) and retail markets.

The STiH206 provides a solution for operators and manufacturers to specify a range of cost-effective, high-performance STBs including basic zappers, interactive STBs, IP clients, and DVR STBs with content delivery possible using broadcast or broadband networks or both (Hybrid STBs).

  • All features

    • ST40 applications CPU with 256 Kbyte L2 cache
    • 16-bit LMI supporting DDR3 up to 667 MHz
    • Decoding of H.264, MPEG2, VC-1 and AVS HD video streams
    • 3DTV decoding and display compatible with HDMI 1.4b
    • Extensive connectivity (two USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCIe)
    • Secure booting from SLC NAND Flash or Serial NOR Flash
    • Low-power process and architecture
    • Integrated low power standby controller
    • High-quality video resizing and de-interlacing
    • Integrated Ethernet PHY
    • Targets two layer PCB designs for low-end zapper STB applications
    • Package: PBGA 27 × 27 x 2.19