CATEGORIES

Microcontrollers & microprocessors

All tools & software typesMinify

STM32 F0x1 offers better user experience with high integration

STM32F0x1 microcontrollers are intended for 8- and 16-bit applications where 32-bit performances are required such as home-entertainment products, appliances and industrial equipment. The portfolio covers from 16 to 256 Kbytes of on-chip Flash memory, up to 32 Kbytes of SRAM, and several communication interfaces including USART, SPI, I²C, HMDI CEC and 16-bit PWM motor control timer. The package offer covers from 20- to 100-pin packages.

The latest addition to ST’s STM32 F0x1 series, the STM32F091, comes with up to eight USARTs among versatile packages from 48- to 100-pin, including low-thickness WLCSP and BGA variants. Its 256Kbytes on-chip Flash memory and 32 Kbytes SRAM allow Java stack implementation, and the CAN 2.0a/b brings further communication capability for industrial or in-car audio applications.