Product overview
Description
The STM32F051xx microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 64 Kbytes of Flash memory and 8 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (up to two I2Cs, up to two SPIs, one I2S, one HDMI CEC and up to two USARTs), one 12-bit ADC, one 12-bit DAC, six 16-bit timers, one 32-bit timer and an advanced-control PWM timer.
The STM32F051xx microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.
The STM32F051xx microcontrollers include devices in seven different packages ranging from 32 pins to 64 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.
These features make the STM32F051xx microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.
-
All features
- Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
- Memories
- 16 to 64 Kbytes of Flash memory
- 8 Kbytes of SRAM with HW parity checking
- CRC calculation unit
- Reset and power management
- Digital and I/O supply: VDD= 2.0 V to 3.6 V
- Analog supply: VDDA= from VDDto 3.6 V
- Power-on/Power down reset (POR/PDR)
- Programmable voltage detector (PVD)
- Low power modes: Sleep, Stop, Standby
- VBATsupply for RTC and backup registers
- Clock management
- 4 to 32 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- Internal 8 MHz RC with x6 PLL option
- Internal 40 kHz RC oscillator
- Up to 55 fast I/Os
- All mappable on external interrupt vectors
- Up to 36 I/Os with 5 V tolerant capability
- 5-channel DMA controller
- One 12-bit, 1.0 μs ADC (up to 16 channels)
- Conversion range: 0 to 3.6 V
- Separate analog supply from 2.4 up to 3.6
- One 12-bit DAC channel
- Two fast low-power analog comparators with programmable input and output
- Up to 18 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
- Up to 11 timers
- One 16-bit 7-channel advanced-control timer for 6 channels PWM output, with deadtime generation and emergency stop
- One 32-bit and one 16-bit timer, with up to 4 IC/OC, usable for IR control decoding
- One 16-bit timer, with 2 IC/OC, 1 OCN, deadtime generation and emergency stop
- Two 16-bit timers, each with IC/OC and OCN, deadtime generation, emergency stop and modulator gate for IR control
- One 16-bit timer with 1 IC/OC
- Independent and system watchdog timers
- SysTick timer: 24-bit downcounter
- One 16-bit basic timer to drive the DAC
- Calendar RTC with alarm and periodic wakeup from Stop/Standby
- Communication interfaces
- Up to two I2C interfaces, one supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus and wakeup from Stop mode
- Up to two USARTs supporting master synchronous SPI and modem control, one with ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
- Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frame, one with I2S interface multiplexed
- HDMI CEC interface, wakeup on header reception
- Serial wire debug (SWD)
- 96-bit unique ID
- All packages ECOPACK®2
Circuit Diagram
You might also like...
Recommended for you
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.3 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F051K6T6 | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32F051K6T6TR | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32F051K6T7 | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32F051K6T7TR | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32F051K6U6 | Active | UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
STM32F051K6U6TR | Active | UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
STM32F051K6U7 | Active | UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 | |
STM32F051K6U7TR | Active | UFQFPN 32 5x5x0.55 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32F051K6T6TR | Active | 1.5074 / 10k | 1 distributors | LQFP 32 7x7x1.4 mm | Tape and Reel | CHINA | 3A991.a.2 | NEC | -40 | 85 | 1 | 7 | 1 |
|
|
|
| 25 |
| 2 | 1 | 2 | 10 | 1 |
|
|
| ||||
STM32F051K6U6 | Active | 1.4169 / 10k | 5 distributors | UFQFPN 32 5x5x0.55 mm | Tray | PHILIPPINES | 3A991.a.2 | NEC | -40 | 85 | 1 | 7 | 1 |
|
|
|
| 27 |
| 2 | 1 | 2 | 10 | 1 |
|
|
| ||||
STM32F051K6T7TR | Active | 1.613 / 10k | 1 distributors | LQFP 32 7x7x1.4 mm | Tape and Reel | CHINA | 3A991.a.2 | NEC | -40 | 105 | 1 | 7 | 1 |
|
|
|
| 25 |
| 2 | 1 | 2 | 10 | 1 |
|
|
| ||||
STM32F051K6T6 | Active | 1.5074 / 10k | 3 distributors | LQFP 32 7x7x1.4 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 85 | 1 | 7 | 1 |
|
|
|
| 25 |
| 2 | 1 | 2 | 10 | 1 |
|
|
| ||||
STM32F051K6T7 | Active | 1.613 / 10k | 2 distributors | LQFP 32 7x7x1.4 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 105 | 1 | 7 | 1 |
|
|
|
| 25 |
| 2 | 1 | 2 | 10 | 1 |
|
|
| ||||
STM32F051K6U6TR | Active | 1.4169 / 10k | 3 distributors | UFQFPN 32 5x5x0.55 mm | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 85 | 1 | 7 | 1 |
|
|
|
| 27 |
| 2 | 1 | 2 | 10 | 1 |
|
|
| ||||
STM32F051K6U7 | Active | 1.5161 / 10k | 1 distributors | UFQFPN 32 5x5x0.55 mm | Tray | PHILIPPINES | 3A991.a.2 | NEC | -40 | 105 | 1 | 7 | 1 |
|
|
|
| 27 |
| 2 | 1 | 2 | 10 | 1 |
|
|
| ||||
STM32F051K6U7TR | Active | 1.5161 / 10k | 2 distributors | UFQFPN 32 5x5x0.55 mm | Tape and Reel | PHILIPPINES | 3A991.a.2 | NEC | -40 | 105 | 1 | 7 | 1 |
|
|
|
| 27 |
| 2 | 1 | 2 | 10 | 1 |
|
|
|
STM32F051K6T6TR Active
STM32F051K6U6 Active
STM32F051K6T7TR Active
STM32F051K6T6 Active
STM32F051K6T7 Active
STM32F051K6U6TR Active
STM32F051K6U7 Active
STM32F051K6U7TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors