Product overview
Description
The STM8AF6246, STM8AF6248, STM8AF6266 and STM8AF6268 automotive 8-bit microcontrollers offer from 16 to 32 Kbyte of Flash program memory and integrated true data EEPROM. They are referred to as medium density STM8A devices in STM8S series and STM8AF series 8-bit microcontrollers reference manual (RM0016).
All devices of the STM8A product line provide the following benefits: reduced system cost, performance and robustness, short development cycles, and product longevity.
The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog, and brown-out reset.
Device performance is ensured by a clock frequency of up to 16 MHz CPU and enhanced characteristics which include robust I/O, independent watchdogs (with a separate clock source), and a clock security system.
Short development cycles are guaranteed due to application scalability across a common family product architecture with compatible pinout, memory map and modular peripherals. Full documentation is offered with a wide choice of development tools.
Product longevity is ensured in the STM8A family thanks to their advanced core which is made in a state-of-the art technology for automotive applications with 3.3 V to 5 V operating supply.
All STM8A and ST7 microcontrollers are supported by the same tools including STVD/STVP development environment, the STice emulator and a low-cost, third party in-circuit debugging tool.
-
All features
- AEC-Q10x qualified
- Core
- Max fCPU: 16 MHz
- Advanced STM8A core with Harvard architecture and 3-stage pipeline
- Average 1.6 cycles/instruction resulting in 10 MIPS at 16 MHz fCPUfor industry standard benchmark
- Memories
- Flash Program memory: 16 to 32 Kbyte Flash; data retention 20 years at 55 °C after 1 kcycle
- Data memory: 0.5 to 1 Kbyte true data EEPROM; endurance 300 kcycle
- RAM: 2 Kbyte
- Clock management
- Low-power crystal resonator oscillator with external clock input
- Internal, user-trimmable 16 MHz RC and low-power 128 kHz RC oscillators
- Clock security system with clock monitor
- Reset and supply management
- Wait/auto-wakeup/Halt low-power modes with user definable clock gating
- Low consumption power-on and power-down reset
- Interrupt management
- Nested interrupt controller with 32 vectors
- Up to 34 external interrupts on 5 vectors
- Timers
- Up to 2 general purpose 16-bit PWM timers with up to 3 CAPCOM channels each (IC, OC or PWM)
- Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
- 8-bit AR basic timer with 8-bit prescaler
- Auto-wakeup timer
- Window and independent watchdog timers
- Communication interfaces
- LINUART
- LIN 2.2 compliant, master/slave modes with automatic resynchronization
- SPI interface up to 8 Mbit/s or fMASTER/2
- I2C interface up to 400 Kbit/s
- Analog-to-digital converter (ADC)
- 10-bit accuracy, 2LSB TUE accuracy, 2LSB TUE linearity ADC and up to 10 multiplexed channels with individual data buffer
- Analog watchdog, scan and continuous sampling mode
- I/Os
- Up to 38 user pins including 10 HS I/Os
- Highly robust I/O design, immune against current injection
- Operating temperature up to 150 °C
- Qualification conforms to AEC-Q100 rev G
Circuit Diagram
More from the product line

You might also like...
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
11.0 | 20 Jun 2016 | 20 Jun 2016 |
Application Notes (5 of 12)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.4 | 22 Aug 2024 | 22 Aug 2024 | ||
6.0 | 05 Apr 2018 | 05 Apr 2018 | ||
23.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.7 | 13 Feb 2023 | 13 Feb 2023 | ||
1.5 | 31 Oct 2024 | 31 Oct 2024 | ||
3.1 | 15 May 2017 | 15 May 2017 | ||
1.5 | 13 Jul 2022 | 13 Jul 2022 | ||
2.0 | 18 Dec 2024 | 18 Dec 2024 | ||
3.4 | 13 Feb 2023 | 13 Feb 2023 | ||
2.4 | 13 Feb 2023 | 13 Feb 2023 | ||
9.0 | 04 Apr 2025 | 04 Apr 2025 | ||
1.5 | 13 Feb 2023 | 13 Feb 2023 |
Technical Notes & Articles (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
2.7 | 18 Mar 2024 | 18 Mar 2024 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
14.0 | 05 Oct 2017 | 05 Oct 2017 |
Programming Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.6 | 02 Nov 2023 | 02 Nov 2023 | ||
3.7 | 18 Mar 2024 | 18 Mar 2024 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 27 Feb 2023 | 27 Feb 2023 |
Device Option Lists (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Application Notes for related Tools & Software (5 of 14)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 06 Dec 2019 | 06 Dec 2019 | ||
3.4 | 22 Aug 2024 | 22 Aug 2024 | ||
1.5 | 02 Jun 2020 | 02 Jun 2020 | ||
3.6 | 13 Sep 2018 | 13 Sep 2018 | ||
2.3 | 29 Jun 2023 | 29 Jun 2023 | ||
4.0 | 26 Feb 2018 | 26 Feb 2018 | ||
1.2 | 18 Dec 2024 | 18 Dec 2024 | ||
1.3 | 21 Dec 2018 | 21 Dec 2018 | ||
1.3 | 18 Dec 2024 | 18 Dec 2024 | ||
2.7 | 17 May 2016 | 17 May 2016 | ||
2.5 | 13 Feb 2023 | 13 Feb 2023 | ||
3.0 | 24 Jan 2017 | 24 Jan 2017 | ||
4.4 | 28 Jul 2022 | 28 Jul 2022 | ||
2.5 | 13 Feb 2023 | 13 Feb 2023 |
Presentations (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
19.01 | 31 Oct 2022 | 31 Oct 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
18.10 | 13 Jan 2016 | 13 Jan 2016 |
Product Certifications (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM8AF6246ITCX | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246ITCY | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246ITDX | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246ITDY | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246TASSSX | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246TASSSY | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246TCSSSX | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246TCSSSY | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246TDSSSX | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246TDSSSY | Active | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | |
STM8AF6246UAX | Active | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | |
STM8AF6246UAY | Active | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | |
STM8AF6246UCX | Active | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | |
STM8AF6246UCY | Active | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | |
STM8AF6246UDX | Active | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | |
STM8AF6246UDY | Active | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STM8AF6246TASSSY | Active | 1.2582 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 32 7x7x1.4 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | 85 | ||||
STM8AF6246TDSSSX | Active | 1.5728 / 10k | 2 distributors | LQFP 32 7x7x1.4 mm | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 150 | ||||
STM8AF6246UDX | Active | 1.4055 / 10k | distributors No availability of distributors reported, please contact our sales office | VFQFPN 32 5x5x1.0 mm | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 150 | ||||
STM8AF6246TASSSX | Active | 1.2582 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 32 7x7x1.4 mm | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 | ||||
STM8AF6246ITDX | Active | 1.7401 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 32 7x7x1.4 mm | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | |||||
STM8AF6246TCSSSY | Active | 1.3463 / 10k | 1 distributors | LQFP 32 7x7x1.4 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | 125 | ||||
STM8AF6246ITCX | Active | 1.4895 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 32 7x7x1.4 mm | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | |||||
STM8AF6246UAX | Active | 1.1244 / 10k | distributors No availability of distributors reported, please contact our sales office | VFQFPN 32 5x5x1.0 mm | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 | ||||
STM8AF6246ITDY | Active | 1.7401 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 32 7x7x1.4 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | |||||
STM8AF6246TCSSSX | Active | 1.3463 / 10k | 1 distributors | LQFP 32 7x7x1.4 mm | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | ||||
STM8AF6246UAY | Active | 1.1244 / 10k | distributors No availability of distributors reported, please contact our sales office | VFQFPN 32 5x5x1.0 mm | Tray | PHILIPPINES | EAR99 | NEC | -40 | 85 | ||||
STM8AF6246UDY | Active | 1.4055 / 10k | distributors No availability of distributors reported, please contact our sales office | VFQFPN 32 5x5x1.0 mm | Tray | PHILIPPINES | EAR99 | NEC | -40 | 150 | ||||
STM8AF6246UCX | Active | 1.2031 / 10k | 1 distributors | VFQFPN 32 5x5x1.0 mm | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 125 | ||||
STM8AF6246TDSSSY | Active | 1.5728 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 32 7x7x1.4 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | 150 | ||||
STM8AF6246ITCY | Active | 1.4895 / 10k | distributors No availability of distributors reported, please contact our sales office | LQFP 32 7x7x1.4 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | |||||
STM8AF6246UCY | Active | 1.2031 / 10k | distributors No availability of distributors reported, please contact our sales office | VFQFPN 32 5x5x1.0 mm | Tray | PHILIPPINES | EAR99 | NEC | -40 | 125 |
STM8AF6246TASSSY Active
STM8AF6246TDSSSX Active
STM8AF6246UDX Active
STM8AF6246TASSSX Active
STM8AF6246ITDX Active
STM8AF6246TCSSSY Active
STM8AF6246ITCX Active
STM8AF6246UAX Active
STM8AF6246ITDY Active
STM8AF6246TCSSSX Active
STM8AF6246UAY Active
STM8AF6246UDY Active
STM8AF6246UCX Active
STM8AF6246TDSSSY Active
STM8AF6246ITCY Active
STM8AF6246UCY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors