STM8L151G4

Active
Education

Ultra-low-power 8-bit MCU with 16 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Download datasheet Order Direct

Product overview

Description

The medium-density STM8L151x4/6 and STM8L152x4/6 devices are members of the STM8L ultra-low-power 8-bit family. The medium-density STM8L15x family operates from 1.8 V to 3.6 V (down to 1.65 V at power down) and is available in the -40 to +85 °C and -40 to +125 °C temperature ranges.

The medium-density STM8L15x ultra-low-power family features the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations.

The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive In-Application debugging and ultra-fast Flash programming.

All medium-density STM8L15x microcontrollers feature embedded data EEPROM and low-power, low-voltage, single-supply program Flash memory.

They incorporate an extensive range of enhanced I/Os and peripherals.

The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.

Six different packages are proposed from 28 to 48 pins. Depending on the device chosen, different sets of peripherals are included.

All STM8L ultra-low-power products are based on the same architecture with the same memory mapping and a coherent pinout.

  • All features

    • Operating conditions
      • Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
      • Temp. range: - 40 °C to 85, 105 or 125 °C
    • Low power features
      • 5 low power modes: Wait, Low power run (5.1 µA), Low power wait (3 µA), Active-halt with full RTC (1.3 µA), Halt (350 nA)
      • Consumption: 195 µA/MHz + 440 µA
      • Ultra-low leakage per I/0: 50 nA
      • Fast wakeup from Halt: 4.7 µs
    • Advanced STM8 core
      • Harvard architecture and 3-stage pipeline
      • Max freq. 16 MHz, 16 CISC MIPS peak
      • Up to 40 external interrupt sources
    • Reset and supply management
      • Low power, ultra-safe BOR reset with 5 selectable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock management
      • 1 to 16 MHz crystal oscillator
      • 32 kHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • Internal 38 kHz low consumption RC
      • Clock security system
    • Low power RTC
      • BCD calendar with alarm interrupt
      • Auto-wakeup from Halt w/ periodic interrupt
    • LCD: up to 4x28 segments w/ step-up converter
    • Memories
      • Up to 32 Kbytes of Flash program memory and 1 Kbyte of data EEPROM with ECC, RWW
      • Flexible write and read protection modes
      • Up to 2 Kbytes of RAM
    • DMA
      • 4 channels; supported peripherals: ADC, DAC, SPI, I2C, USART, timers
      • 1 channel for memory-to-memory
    • 12-bit DAC with output buffer
    • 12-bit ADC up to 1 Msps/25 channels
      • T. sensor and internal reference voltage
    • 2 ultra-low-power comparators
      • 1 with fixed threshold and 1 rail to rail
      • Wakeup capability
    • Timers
      • Two 16-bit timers with 2 channels (used as IC, OC, PWM), quadrature encoder
      • One 16-bit advanced control timer with 3 channels, supporting motor control
      • One 8-bit timer with 7-bit prescaler
      • 2 watchdogs: 1 window, 1 independent
      • Beeper timer with 1, 2 or 4 kHz frequencies
    • Communication interfaces
      • Synchronous serial interface (SPI)
      • Fast I2C 400 kHz SMBus and PMBus™
      • USART (ISO 7816 interface and IrDA)
    • Up to 41 I/Os, all mappable on interrupt vectors
    • Up to 16 capacitive sensing channels supporting touchkey, proximity, linear touch and rotary touch sensors
    • Development support
      • Fast on-chip programming and non intrusive debugging with SWIM
      • Bootloader using USART
    • 96-bit unique ID

Circuit Diagram

More from the product line

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      µISP In-Circuit Programmer

      Active

      Universal, standalone, compact, budget-sensitive, in-System single-site programming solution

      Hardware development tools from partners Algocraft
      µISP In-Circuit Programmer

      Description:

      Universal, standalone, compact, budget-sensitive, in-System single-site programming solution

      AP350/SG5000 Automatic Programming System

      Active

      Automatic programmers for STM MCUs series & PMUs

      Hardware development tools from partners System General
      AP350/SG5000 Automatic Programming System

      Description:

      Automatic programmers for STM MCUs series & PMUs

      CXSTM8

      Active

      C Compiler and associated tools for the STM8 family

      Software development tools from partners Cosmic Software
      CXSTM8

      Description:

      C Compiler and associated tools for the STM8 family

      Cyclone

      Active

      High-speed, stand-alone, in-system programmer for ARM Cortex M and other 8-/16-/32-bit devices including STM8 and SPC5

      Hardware development tools from partners PEmicro
      Cyclone

      Description:

      High-speed, stand-alone, in-system programmer for ARM Cortex M and other 8-/16-/32-bit devices including STM8 and SPC5

      FlashRunner LAN2.0 NXG

      Active

      Universal ISP available from 1 to 4 parallel channels

      Hardware development tools from partners SMH Technologies
      FlashRunner LAN2.0 NXG

      Description:

      Universal ISP available from 1 to 4 parallel channels

      FlashTask Pro

      Active

      ProMik's most advanced programming solution. The Modular Concept of FlashTaskPro is the master production software for easy control of your entire Flash process with Flash Drivers.

      Software development tools from partners ProMik
      FlashTask Pro

      Description:

      ProMik's most advanced programming solution. The Modular Concept of FlashTaskPro is the master production software for easy control of your entire Flash process with Flash Drivers.

      IAR C-STAT

      Active

      Static analysis tool, add-on to IAR Embedded Workbench

      Software development tools from partners IAR
      IAR C-STAT

      Description:

      Static analysis tool, add-on to IAR Embedded Workbench

      IAR Embedded Workbench for STM8

      Active

      Complete development toolchain IAR Embedded Workbench for STM8

      Software development tools from partners IAR
      IAR Embedded Workbench for STM8

      Description:

      Complete development toolchain IAR Embedded Workbench for STM8

      IAR Embedded Workbench for STM8 - Functional Safety

      Active

      Functional safety edition of IAR Embedded Workbench for STM8

      Software development tools from partners IAR
      IAR Embedded Workbench for STM8 - Functional Safety

      Description:

      Functional safety edition of IAR Embedded Workbench for STM8

      IAR Visual State

      Active

      State-machine modelling tool

      Software development tools from partners IAR
      IAR Visual State

      Description:

      State-machine modelling tool

      Lauterbach PowerDebug System

      Active

      TRACE32® PowerDebug System for ST microcontrollers.

      Hardware development tools from partners Lauterbach
      Lauterbach PowerDebug System

      Description:

      TRACE32® PowerDebug System for ST microcontrollers.

      Lauterbach PowerView Debug- and Trace-Software

      Active

      TRACE32® PowerView Software for all Lauterbach Hardware- and Software-Only-Debug- and Trace-Solutions.

      Software development tools from partners Lauterbach
      Lauterbach PowerView Debug- and Trace-Software

      Description:

      TRACE32® PowerView Software for all Lauterbach Hardware- and Software-Only-Debug- and Trace-Solutions.

      MSP2100Net

      Active

      Proven, robust and powerful In-System Programmer (ISP) - realizes universal programming tasks with maximum functionality and productivity

      Hardware development tools from partners ProMik
      MSP2100Net

      Description:

      Proven, robust and powerful In-System Programmer (ISP) - realizes universal programming tasks with maximum functionality and productivity

      MSP2150Net

      Active

      In-System Programmer - proven, robust and powerful - realizing universal programming tasks

      Hardware development tools from partners ProMik
      MSP2150Net

      Description:

      In-System Programmer - proven, robust and powerful - realizing universal programming tasks

      MSP2300Net

      Active

      Universal, powerful and flexible - In-System Programmer for max productivity and flexibility in flash programming and test

      Hardware development tools from partners ProMik
      MSP2300Net

      Description:

      Universal, powerful and flexible - In-System Programmer for max productivity and flexibility in flash programming and test

      Multilink

      Active

      High-speed debug probe for ARM Cortex M devices such as STM32, and other 8-/16-/32-bit devices including SPC5

      Hardware development tools from partners PEmicro
      Multilink

      Description:

      High-speed debug probe for ARM Cortex M devices such as STM32, and other 8-/16-/32-bit devices including SPC5

      Production Flash Programmer

      Active

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs

      Hardware development tools from partners Elprotronic
      Production Flash Programmer

      Description:

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs

      SAP1020/21

      Active

      Cost-effective, manual programming and test systems for small series production and prototyping.

      Hardware development tools from partners ProMik
      SAP1020/21

      Description:

      Cost-effective, manual programming and test systems for small series production and prototyping.

      SAP2100-AUTO

      Active

      Production equipment/application Flash programming

      Hardware development tools from partners ProMik
      SAP2100-AUTO

      Description:

      Production equipment/application Flash programming

      T9800/SG8000 Device Programmer

      Active

      Universal programmers for STM MCUs series & PMUs

      Hardware development tools from partners System General
      T9800/SG8000 Device Programmer

      Description:

      Universal programmers for STM MCUs series & PMUs

      WriteNow! In-Circuit Multiple Programmer

      Active

      Universal, standalone, in-System parallel programmer for production environment

      Hardware development tools from partners Algocraft
      WriteNow! In-Circuit Multiple Programmer

      Description:

      Universal, standalone, in-System parallel programmer for production environment

      XDM-ETH

      Active

      Scalable 4-channel Automotive Ethernet High-Speed Download Module. Gigabit speed for end-of-line programming and testing.

      Hardware development tools from partners ProMik
      XDM-ETH

      Description:

      Scalable 4-channel Automotive Ethernet High-Speed Download Module. Gigabit speed for end-of-line programming and testing.

      XDM-USB

      Active

      Scalable 4-channel USB3 High-Speed Download Module. Gigabit speed for end-of-line programming and testing.

      Hardware development tools from partners ProMik
      XDM-USB

      Description:

      Scalable 4-channel USB3 High-Speed Download Module. Gigabit speed for end-of-line programming and testing.

      pBoot_Pro - Production Bootloader Technology

      Active

      Fail-safe bootloader solution for complex applications: enables flashing according to modern requirements & dedicated functions for cyber security

      Software development tools from partners ProMik
      pBoot_Pro - Production Bootloader Technology

      Description:

      Fail-safe bootloader solution for complex applications: enables flashing according to modern requirements & dedicated functions for cyber security

      pOnline_Pro

      Active

      pOnline_Pro stands for highly efficient algorithms. We provide them as DLL based driver packages for a smooth and simple implementation in any kind of host software, such as LabVIEW, TestStand or proprietary solutions

      Software development tools from partners ProMik
      pOnline_Pro

      Description:

      pOnline_Pro stands for highly efficient algorithms. We provide them as DLL based driver packages for a smooth and simple implementation in any kind of host software, such as LabVIEW, TestStand or proprietary solutions
    • Part number
      Status
      Description
      Type
      Supplier

      On-Chip Cyber Security

      Active

      Full support for on-chip security.

      Embedded software from partners ProMik
      On-Chip Cyber Security

      Description:

      Full support for on-chip security.

      SMART ICT

      Active

      Map specific test functions via microcontroller

      Embedded software from partners ProMik
      SMART ICT

      Description:

      Map specific test functions via microcontroller

      Secure Key Programming & Provisioning

      Active

      Secure onboard key programming & provisioning.

      Embedded software from partners ProMik
      Secure Key Programming & Provisioning

      Description:

      Secure onboard key programming & provisioning.

      TAPKO KNX KAIstack

      Active

      KAIstack together with EnergyLite for STM8 and STM32

      Embedded software from partners TAPKO Technologies
      TAPKO KNX KAIstack

      Description:

      KAIstack together with EnergyLite for STM8 and STM32

      TEConcept IO-Link Device Bootloader Stack for FW Upgrade profile

      Active

      IO-Link Device Stack Bootloader stack for Firmware Upgrade profile integration

      Embedded software from partners TEConcept
      TEConcept IO-Link Device Bootloader Stack for FW Upgrade profile

      Description:

      IO-Link Device Stack Bootloader stack for Firmware Upgrade profile integration

      TEConcept IO-Link Device Software Stack

      Active

      Way to integrate state-of-the-art IO-Link technology

      Embedded software from partners TEConcept
      TEConcept IO-Link Device Software Stack

      Description:

      Way to integrate state-of-the-art IO-Link technology

      Tuxera Bootloaders

      Active

      Optimized high quality solutions bootloaders

      Embedded software from partners Tuxera
      Tuxera Bootloaders

      Description:

      Optimized high quality solutions bootloaders

      Tuxera FAT File System

      Active

      FAT File systems for flash storage media

      Embedded software from partners Tuxera
      Tuxera FAT File System

      Description:

      FAT File systems for flash storage media

      Tuxera Fail-safe File System

      Active

      All Flash File Systems with fail-safe mechanisms for STM32

      Embedded software from partners Tuxera
      Tuxera Fail-safe File System

      Description:

      All Flash File Systems with fail-safe mechanisms for STM32
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK/V2

      Active

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      Hardware debugger and programmer tools for STM32 ST
      ST-LINK/V2

      Description:

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      STLINK-V3SET

      Active

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8

      Hardware debugger and programmer tools for STM32 ST
      STLINK-V3SET

      Description:

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8
    • Part number
      Status
      Description
      Type
      Supplier

      STM8-SafeCLASSB

      Active

      Functional safety package to achieve IEC 60730 Class B certification with the STM8

      STM8 embedded software ST
      STM8-SafeCLASSB

      Description:

      Functional safety package to achieve IEC 60730 Class B certification with the STM8

      STM8L-TOUCH-LIB

      Active

      STM8L STMTouch touch-sensing library

      STM8 embedded software ST
      STM8L-TOUCH-LIB

      Description:

      STM8L STMTouch touch-sensing library

      STSW-STM8004

      Active

      STM8 optimized I2C examples (AN3281)

      STM8 embedded software ST
      STSW-STM8004

      Description:

      STM8 optimized I2C examples (AN3281)

      STSW-STM8006

      Active

      Example of implementation of user bootloader (AN2659)

      STM8 embedded software ST
      STSW-STM8006

      Description:

      Example of implementation of user bootloader (AN2659)

      STSW-STM8016

      Active

      STM8L15x/16x/05x/AL3Lx/AL31x standard peripheral library

      STM8 embedded software ST
      STSW-STM8016

      Description:

      STM8L15x/16x/05x/AL3Lx/AL31x standard peripheral library

      STSW-STM8045

      Active

      Audio software codec for the STM8S

      STM8 embedded software ST
      STSW-STM8045

      Description:

      Audio software codec for the STM8S

      STSW-STM8046

      Active

      Audio software codec for STM8L15xxx and STM8AL31xx/STM8AL3Lxx (AN3225)

      STM8 embedded software ST
      STSW-STM8046

      Description:

      Audio software codec for STM8L15xxx and STM8AL31xx/STM8AL3Lxx (AN3225)

      STSW-STM8048

      Active

      Precision improvement techniques for the A/D converter of the STM8 microcontroller (AN2719)

      STM8 embedded software ST
      STSW-STM8048

      Description:

      Precision improvement techniques for the A/D converter of the STM8 microcontroller (AN2719)

      STSW-STM8049

      Active

      Basic in-application programming example using the STM8 I2C and SPI peripherals (AN2737)

      STM8 embedded software ST
      STSW-STM8049

      Description:

      Basic in-application programming example using the STM8 I2C and SPI peripherals (AN2737)

      STSW-STM8055

      Active

      STM8L15x internal RC oscillator calibration (AN3101)

      STM8 embedded software ST
      STSW-STM8055

      Description:

      STM8L15x internal RC oscillator calibration (AN3101)

      STSW-STM8056

      Active

      STM8L15x/162x LCD controller firmware (AN3114)

      STM8 embedded software ST
      STSW-STM8056

      Description:

      STM8L15x/162x LCD controller firmware (AN3114)

      STSW-STM8057

      Active

      STM8L15x DMA controller firmware (AN3117)

      STM8 embedded software ST
      STSW-STM8057

      Description:

      STM8L15x DMA controller firmware (AN3117)

      STSW-STM8061

      Active

      ISO/IEC 15693 and Dual Interface EEPROM library for STM8L microcontrollers (AN3985)

      STM8 embedded software ST
      STSW-STM8061

      Description:

      ISO/IEC 15693 and Dual Interface EEPROM library for STM8L microcontrollers (AN3985)

      STSW-STM8062

      Active

      STM8 in-application programming (IAP) using a customized bootloader (AN2659)

      STM8 embedded software ST
      STSW-STM8062

      Description:

      STM8 in-application programming (IAP) using a customized bootloader (AN2659)

      STSW-STM8064

      Active

      Setup screensaver STM8 1024x768

      STM8 embedded software ST
      STSW-STM8064

      Description:

      Setup screensaver STM8 1024x768

      STSW-STM8065

      Active

      Setup screensaver STM8 1280x1024

      STM8 embedded software ST
      STSW-STM8065

      Description:

      Setup screensaver STM8 1280x1024

      STSW-STM8068

      Active

      Erase/write routines for STM8 ROM bootloader (UM0560)

      STM8 embedded software ST
      STSW-STM8068

      Description:

      Erase/write routines for STM8 ROM bootloader (UM0560)
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-8L152R8

      NRND

      STM8 Nucleo-64 development board with STM8L152R8 MCU, supports Arduino Uno and ST morpho connectivity

      STM8 Nucleo boards ST
      NUCLEO-8L152R8

      Description:

      STM8 Nucleo-64 development board with STM8L152R8 MCU, supports Arduino Uno and ST morpho connectivity

      STEVAL-IPE012V3

      Active

      Single-phase energy meter with Rogowski coil sensor based on the STPM01 and STM8L152C6

      Data converters eval boards --
      STEVAL-IPE012V3

      Description:

      Single-phase energy meter with Rogowski coil sensor based on the STPM01 and STM8L152C6

      STM8L-DISCOVERY

      NRND

      Discovery kit with STM8L152C6 MCU

      STM8 MCU eval boards ST
      STM8L-DISCOVERY

      Description:

      Discovery kit with STM8L152C6 MCU

      STMT/8L-EV1

      NRND

      Touch sensing Library for STM8L - Evaluation board

      STM8 MCU eval boards ST
      STMT/8L-EV1

      Description:

      Touch sensing Library for STM8L - Evaluation board
    • Part number
      Status
      Description
      Type
      Supplier

      Application Support & Consulting

      Active

      Devt & optimization of flash programming strategy

      Engineering services from partners ProMik
      Application Support & Consulting

      Description:

      Devt & optimization of flash programming strategy

      Bootloader Development

      Active

      Customized bootloader to ease on-board programming

      Engineering services from partners ProMik
      Bootloader Development

      Description:

      Customized bootloader to ease on-board programming

      IAR Academy

      Active

      Technical training with embedded experts

      Training from partners IAR
      IAR Academy

      Description:

      Technical training with embedded experts

      IO-Link Workshop

      Active

      IO-Link Training for Developers, Users and Test Engineers

      Training from partners TEConcept
      IO-Link Workshop

      Description:

      IO-Link Training for Developers, Users and Test Engineers

      ST Trainings

      Active

      STM32, STM8 and ST Ecosystem trainings

      Training from partners MASTERS
      ST Trainings

      Description:

      STM32, STM8 and ST Ecosystem trainings

      TEConcept IO-Link Stack Integration

      Active

      Engineering services in IO-Link Stack Integration

      Engineering services from partners TEConcept
      TEConcept IO-Link Stack Integration

      Description:

      Engineering services in IO-Link Stack Integration

      TRACE32® Online Training

      Active

      Lauterbach offers a big range of different courses to help developing the skills required for a comfortable working with TRACE32®

      Training from partners Lauterbach
      TRACE32® Online Training

      Description:

      Lauterbach offers a big range of different courses to help developing the skills required for a comfortable working with TRACE32®

      TRACE32® Onsite Training

      Active

      Lauterbach offers a big range of different courses to help developing the skills required for a comfortable working with TRACE32®

      Training from partners Lauterbach
      TRACE32® Onsite Training

      Description:

      Lauterbach offers a big range of different courses to help developing the skills required for a comfortable working with TRACE32®
    • Part number
      Status
      Description
      Type
      Supplier

      FLASHER-STM8

      Active

      STM8 Flash loader demonstrator (UM0462)

      STM8 programmers ST
      FLASHER-STM8

      Description:

      STM8 Flash loader demonstrator (UM0462)

      STM-STUDIO-STM8

      Active

      STM Studio run-time variables monitoring and visualization tool for STM8 microcontrollers

      STM8 performance and debuggers ST
      STM-STUDIO-STM8

      Description:

      STM Studio run-time variables monitoring and visualization tool for STM8 microcontrollers

      STM8CubeMX

      Active

      STM8Cube configuration and report tool

      STM8 configurators and code generators ST
      STM8CubeMX

      Description:

      STM8Cube configuration and report tool

      STVD-STM8

      Active

      ST Visual develop IDE for developing ST7 and STM8 applications

      STM8 IDEs ST
      STVD-STM8

      Description:

      ST Visual develop IDE for developing ST7 and STM8 applications

      STVP-LIB-STM8

      Active

      STVP programming toolkit: C++ source files for creating PC programming interface

      STM8 programmers ST
      STVP-LIB-STM8

      Description:

      STVP programming toolkit: C++ source files for creating PC programming interface

      STVP-STM8

      Active

      ST Visual Programmer STM8

      STM8 programmers ST
      STVP-STM8

      Description:

      ST Visual Programmer STM8

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8L151G4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8L151G4U3
Active
UFQFPN 28 4x4x0.6 mm Industrial Ecopack2
STM8L151G4U6
Active
UFQFPN 28 4x4x0.6 mm Industrial Ecopack2
STM8L151G4U6TR
Active
UFQFPN 28 4x4x0.6 mm Industrial Ecopack2
STM8L151G4Y3TR
Active
WLCSP 28 1.7x2.9x0.6 P 0.4 mm Industrial Ecopack2
STM8L151G4Y6TR
Active
WLCSP 28 1.7x2.9x0.6 P 0.4 mm Industrial Ecopack2

STM8L151G4U3

Package:

UFQFPN 28 4x4x0.6 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 28 4x4x0.6 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151G4U6

Package:

UFQFPN 28 4x4x0.6 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 28 4x4x0.6 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151G4U6TR

Package:

UFQFPN 28 4x4x0.6 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 28 4x4x0.6 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151G4Y3TR

Package:

WLCSP 28 1.7x2.9x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 28 1.7x2.9x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151G4Y6TR

Package:

WLCSP 28 1.7x2.9x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 28 1.7x2.9x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8L151G4U3
Active
1.016 / 10k
Available at 2 distributors

Distributor availability of STM8L151G4U3

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2940 1
DIGIKEY WORLDWIDE 1531 1

Distributor reported inventory date: 3/15/2025

UFQFPN 28 4x4x0.6 mm Tray CHINA EAR99 NEC -40 125
STM8L151G4Y6TR
Active
0.8834 / 10k
Available at distributors

Distributor availability of STM8L151G4Y6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 28 1.7x2.9x0.6 P 0.4 mm Tape and Reel SINGAPORE EAR99 NEC -40 85
STM8L151G4Y3TR
Active
1.016 / 10k
Available at distributors

Distributor availability of STM8L151G4Y3TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 28 1.7x2.9x0.6 P 0.4 mm Tape and Reel SINGAPORE EAR99 NEC -40 125
STM8L151G4U6TR
Active
0.8834 / 10k
Available at 3 distributors

Distributor availability of STM8L151G4U6TR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 24000 3000
MOUSER WORLDWIDE 3000 1
DIGIKEY WORLDWIDE 3905 1

Distributor reported inventory date: 3/15/2025

UFQFPN 28 4x4x0.6 mm Tape and Reel CHINA EAR99 NEC -40 85
STM8L151G4U6
Active
0.8834 / 10k
Available at 2 distributors

Distributor availability of STM8L151G4U6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 4250 1
MOUSER WORLDWIDE 4648 1

Distributor reported inventory date: 3/15/2025

UFQFPN 28 4x4x0.6 mm Tray CHINA EAR99 NEC -40 85

STM8L151G4U3 Active

Budgetary Price (US$)*/Qty:
1.016 / 10k
Package:
UFQFPN 28 4x4x0.6 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L151G4U3

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

MOUSER

Stock

2940

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1531

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

STM8L151G4Y6TR Active

Budgetary Price (US$)*/Qty:
0.8834 / 10k
Package:
WLCSP 28 1.7x2.9x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
SINGAPORE
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L151G4Y6TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Distributor reported inventory date:

STM8L151G4Y3TR Active

Budgetary Price (US$)*/Qty:
1.016 / 10k
Package:
WLCSP 28 1.7x2.9x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
SINGAPORE
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L151G4Y3TR

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

Distributor reported inventory date:

STM8L151G4U6TR Active

Budgetary Price (US$)*/Qty:
0.8834 / 10k
Package:
UFQFPN 28 4x4x0.6 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L151G4U6TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

ANGLIA Live

Stock

24000

Min.Order

3000

MOUSER

Stock

3000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3905

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

STM8L151G4U6 Active

Budgetary Price (US$)*/Qty:
0.8834 / 10k
Package:
UFQFPN 28 4x4x0.6 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L151G4U6

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Farnell Element14

Stock

4250

Min.Order

1

MOUSER

Stock

4648

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors