Product overview
Description
The devices are manufactured in low voltage multi epitaxial planar technology. They are intended for general purpose linear and switching applications.
-
All features
- The devices are qualified for automotive application
- Fast switching speed
- Low collector-emitter saturation voltage
- Surface-mounting TO-252 (DPAK) power package in tape and reel (suffix \"T4\")
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
MJD44H11T4-A | Active | DPAK | Automotive | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MJD44H11T4-A | | | distributors No availability of distributors reported, please contact our sales office |
MJD44H11T4-A Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors