Product overview
Description
The device in manufactured in low voltage PNP planar technology by using a “Base Island” layout.
The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.
-
All features
- Very low collector to emitter saturation voltage
- 3A continuous collector current
- DC current gain, hFE >100
- SOT-223 plastic package for surface mounting circuits in tape and reel packing
- 40 V breakdown voltage V(BR)CER
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STN790A | Active | SOT-223 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STN790A | | | distributors No availability of distributors reported, please contact our sales office |
STN790A Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors