Product overview
Description
The BDW93CFP is a silicon Epitaxial-Base NPN transistor in monolithic Darlington configuration mounted in TO-220FP fully molded insulated package. It is intented for use in power linear and switching applications.
The complementary PNP type is the BDW94CFP.
-
All features
- 2000 V DC INSULATION (U.L. COMPLIANT)
- STMicroelectronics PREFERRED SALESTYPES
- COMPLEMENTARY PNP - NPN DEVICES
- MONOLITHIC DARLINGTON CONFIGURATION
- FULLY MOLDED INSULATED PACKAGE
- INTEGRATED ANTIPARALLEL COLLECTOR-EMITTER DIODE