Product overview
Description
The device is manufactured using new Diffused Collector in Planar technology adopting new and enhanced high voltage structure 1 (E.H.V.S.1).
-
All features
- In compliance with the 2002/93/EC European directive
- State-of-the-art technology:\t
Diffused collector “Enhanced generation” EHVS1\t - Low base-drive requirements
- More stable performances versus operating temperature variation
- Fully insulated power package U.L. compliant
- Tighter hFE range at operating collector current
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST1510FX | Active | TO-3PF | Industrial | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST1510FX | | | distributors No availability of distributors reported, please contact our sales office |
ST1510FX Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors