STW120NF10

Obsolete
Design Win

N-channel 100 V, 9 mOhm, 110 A STripFET II Power MOSFET in TO-247 package

Download datasheet

Product overview

Description

These Power MOSFETs have been developed using STMicroelectronics’ unique STripFET process, which is specifically designed to minimize input capacitance and gate charge. This renders the devices suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for telecom and computer applications, and applications with low gate charge driving requirements.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW120NF10

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models