Product overview
Description
This Power MOSFET is the latest development of STMicroelectronis unique \"Single Feature SizeTM\" strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.
-
All features
- TYPICAL RDS(on) = 0.005 Ω
- LOGIC LEVEL DEVICE
- LOW THRESHOLD DRIVE
- SURFACE-MOUNTING D2PAK (TO-263) POWER PACKAGE IN TUBE (NO SUFFIX) OR IN TAPE & REEL (SUFFIX “T4”)