STGF7NC60HD

Obsolete
Design Win

N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode

Download datasheet

Product overview

Description

These devices are very fast IGBT developed using advanced PowerMESH™ technology. This process guarantees an excellent trade-off between switching performance and low on-state behavior. These devices are well-suited for resonant or soft-switching applications.

  • All features

    • Low on-voltage drop (VCE(sat))
    • Off losses include tail current
    • Losses include diode recovery energy
    • High frequency operation up to 70 kHz
    • Very soft ultra fast recovery anti parallel diode

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGF7NC60HD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models