DVIULC6-4SC6

NRND

Ultralow capacitance ESD protection

Download datasheet Order Direct

Product overview

Description

The DVIULC6-4SC6 is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces, such as DVI, HDMI, IEEE 1394a, and b, USB 2.0, Ethernet links and video lines.

Its ultralow line capacitance secures a high level of signal integrity without compromise in protecting sensitive chips against the most stringently characterized ESD strikes.

  • All features

    • 4-line ESD protection (IEC 61000-4-2)
    • Protects VBUSwhen applicable
    • Ultralow capacitance: 0.6 pF at 825 MHz
    • Fast response time compared with varistors
    • SOT23-6L package
    • RoHS compliant
    • Benefits
      • ESD standards compliance guaranteed at device level, hence greater immunity at system level
      • ESD protection of VBUS, when applicable, allows ESD current flowing to ground when ESD event occurs on data line
      • Optimized rise and fall times for maximum data integrity
      • Consistent D+ / D- signal balance:
        • Optimum capacitance matching tolerance for ultralow intra-pair skew: I/O to ground = 0.015 pF, I/O to I/O = 0.007 pF
        • Matching high bit rate DVI, HDMI, and IEEE 1394 requirements
      • Low PCB space occupation: 9 mm2
      • Low leakage current for longer operation of battery powered devices
      • Higher reliability offered by monolithic integration
    • Complies with these standards
      • IEC 61000-4-2 level 4:
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)
      • MIL STD883G-Method 3015-7

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.