SM5908

Active
Design Win

1500 W, 5 V TVS in SMC

Download datasheet Order Direct

Product overview

Description

This Transil series has been designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, and MIL STD 883, method 3015, and electrical over stress according to IEC 61000-4-4 and 5. These devices are more generally used against surges below 1500 W (10/1000 μs).

The Planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.

They are packaged in SMC (SMC footprint in accordance with IPC 7531 standard) and DO-201.

  • All features

    • Peak pulse power:
      • 1500 W (10/1000 μs)
    • Stand off voltage: 5 V
    • Unidirectional
    • Operating Tj max: 175 °C
    • High power capability at Tj max:
      • 1500 W (10/1000 μs)
    • JEDEC registered package outline
    • Complies with the following standards
      • IEC 61000-4-2 level 4:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • IEC 61000-4-5
      • MIL STD 883G, method 3015-7 Class 3B
        • 25 kV HBM (human body model)
      • Resin meets UL 94, V0
      • MIL-STD-750, method 2026 solderability
      • EIA STD RS-481 and IEC 60286-3 packing
      • IPC 7531 footprint

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SM5908

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM5908
Active
SMC Industrial Ecopack2

SM5908

Package:

SMC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Operating Junction Temperature (°C) (min)
Operating Junction Temperature (°C) (max)
Directionality
SM5908
Available at distributors

Distributor availability of SM5908

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SM5908 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SM5908

VRM (V) (max):

5

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

175

Directionality:

Uni-Directional

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors